AI Acoustic Echo Canceller and Noise Reduction Software for Voice Applications

Click image to open expanded view

Diagram

AI-AECNR

AI Acoustic Echo Canceller and Noise Reduction Block Diagram

Features

Key Features

  • Speech signal noise suppression
  • Dereverberation
  • Echo removal from the speech signal using the echo reference signal
  • End-to-end deep learning system
  • No tuning required
  • Frequency sampling: 16 kHz

Supported Devices

  • i.MX8: i.MX 8 Family – Arm® Cortex®-A53, Cortex-A72, Virtualization, Vision, 3D Graphics, 4K Video
  • i.MX91: Secure, Energy-Efficient Linux Capabilities for Smart Home and Industrial Automation
  • i.MX95: i.MX 95 Applications Processor Family: High-Performance, Safety Enabled Platform with eIQ® Neutron NPU
  • i.MX93: i.MX 93 Applications Processor Family – Arm® Cortex®-A55, ML Acceleration, Power Efficient MPU
  • i.MX94: i.MX 94 Applications Processor — Safe and Secure Industrial and Automotive Connectivity with Real-Time Control

System Requirements

Design Resources

Hardware

Quick reference to our board types.

2 hardware offerings

Support

What do you need help with?