Ara Software Development Kit

Diagram

Choose a diagram:

Machine learning deployment flow

ARA-1-DNPU-BD

NXP Applications Processor and Ara DNPU Connection

ARA-1-DNPU-BD-2

Integration of Ara DNPU and Applications Processors Host with Drivers

ARA-1-DNPU-BD-3

Key Features

  • Optimal execution planning to automatically determine efficient data and compute flow for any AI graph
  • Extensible compiler that supports models from CNNs to complex vision transformers (ViTs) and LLMs
  • Programmable compute engines easily accommodate new model operators
  • Multiple datatype support - Handles 8-bit integer (INT8) (Ara-2), 4-bit integer(INT4) weights and MXINT8 (Ara-2 only)
  • Software-defined tensor partitioning and routing optimized for dataflow
  • Flexible quantization methods

Supported Devices

  • ARA240: Ara240 Discrete Neural Processing Unit (DNPU)

Downloads

Quick reference to our software types.

1-5 of 10 downloads

Show All

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types

5 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

4 hardware offerings

Support

What do you need help with?