FRDM i.MX 95 Pro: Wi‑Fi 6 Tri‑Radio and Dual M.2 Expansion Development Board for Edge AI Applications

Click image to open expanded view

Block Diagram

FRDM-IMX95-PRO

FRDM-IMX95-PRO Block Diagram

Supported Devices

Interfaces

General Purpose I/O (GPIO)

Processors and Microcontrollers

i.MX 9 Processors

Power Management

5 V PMIC Solutions

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Features

Processor

  • i.MX 95 Applications Processor
  • 6x Arm Cortex-A55
  • 1x Arm Cortex-M33
  • 1x Arm Cortex-M7
  • eIQ Neutron NPU

Memory​

  • 16 GB low-power double data rate 5 (LPDDR5)-6400MT/s
  • 32 GB embedded Multimedia Memory Card (eMMC)
  • 512 Mbit Quad serial peripheral interface (SPI) Nor flash
  • MicroSD slot
  • Electrically erasable programmable read-only memory (EEPROM)

Display and Camera Interfaces​

  • 1x4 data lane combo mobile industry processor interface-display serial interface (MIPI-DSI)/camera serial interface (CSI) flexible printed circuit (FPC) 22-pin connector
  • 1x4 lane low-voltage differential signaling (LVDS) to HDMI® (HDMI connector)
  • 1x4 data lane MIPI-CSI FPC 22-pin connector

Wireless​​

  • M.2 module with NXP’s Wi-Fi 6 Tri-radio IW612

Audio​

  • 3.5 mm audio jack for medium quality sound (MQS) support
  • Pulse-density modulation (PDM) MIC Support

Connectivity​

  • USB 3.0 Type-C connector
  • USB 2.0 Type-A connector
  • 2x GbE RJ45
  • 1x 10 GbE connector
  • 2x controller area network (CAN) header (HDR)
  • 2x5-pin HDR for AUX-PWR
  • 1x4-pin HDR for I²C, analog-to-digital converter (ADC) and tamper
  • 2 x 20-pin expansion I/O header
  • 2x M.2 Key-M connectors for AI card and SSD

Debug​

  • Universal asynchronous receiver/transmitter (UART) to USB-Type C for debug

Buy Options

FRDM-IMX95-PRO-Image

Click to expand

FRDM-IMX95-PRO
Active

FRDM i.MX 95 Pro: Wi‑Fi 6 Tri‑Radio and Dual M.2 Expansion Development Board for Edge AI Applications.

$300.00 USD
In Stock :10
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

4 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?