High-Resolution 4K CMOS Camera Module

Click image to open expanded view

Block Diagram

EXPI-OS08A20

EXPI-OS08A20 Block Diagram

Supported Devices

Processors and Microcontrollers

i.MX 9 Processors

i.MX 8 Applications Processors

Features

Image Sensor

  • OmniVision Color CMOS OS08A20 8-Megapixel PureCel Image Sensor with Nyxel Technology
  • 8.3M (3840*2160) resolution, 2.0um pixel size, 1/1.8-inch image sensor
  • Supports output formats: 10/12-bit RAW RGB
  • Supports images sizes: 4K (3840x2160), 2560x1440, 1080p (1920x1080), 720p (1280x720)
  • 2-exposure staggered high dynamic range (HDR) support
  • Light Sensing Mode (LSM)
  • Phase-locked loop (PLL) with spread-spectrum clocking (SSC) support

Image Transfer Rate

  • 4K @ 30FPS

Max S/N ratio

  • 39 dB

Dynamic Range

  • 74 dB @ 16x gain

Buy Options

EXPI-OS08A20-Image

Click to expand

EXPI-OS08A20
Active

High-Resolution Camera Module for i.MX 8M Plus and i.MX 95 Optimized for Edge AI and Vision Applications.

$50.00 USD
In Stock :18
Order from distributors

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?