Hardware
2 hardware offerings
-
Embedded Board SolutionsGW9200 Catalina i.MX 95 USA-Made Industrial Single Board Computer
-
Complementary Silicon or ComponentM.2 ARA240 DNPU Expansion Board
eIQ Gen-AI Flow is a modular, end-to-end software pipeline optimized to bring large and small language models (LLMs and SLMs) to NXP applications processors like the i.MX 95, i.MX 93 and i.MX 8M Plus. The pipeline includes wake word, speech-to-text, text-to-speech and Gen-AI models to run on device CPU and/or NPU. Gen-AI Flow also includes retrieval augmented generation (RAG) to securely and easily fine-tune LLMs with custom, private knowledge sources like PDFs.
Choose a diagram:
Note: To see the software features close this window.
| Performance | Platform | Configuration | TTFA Avg (s) | CPU Avg (%) | Memory Avg (MB) | STT WER* (%) | LLM TTFT (s) | LLM TPS (tok/s) | TTS RTF |
|---|---|---|---|---|---|---|---|---|---|
| High Performance | NXP i.MX95 19X19 EVK | whisper-small.en + rag + danube-500M-q8 (with NPU) + tts | 3.27 | 41.48 | 4794 | 0 | 0.28 | 11.55 | 0.36 |
| moonshine-base+ rag + tts | 1.04 | 27.76 | 1103 | 2.12 | N/A | N/A | 0.31 | ||
| Lightweight | NXP i.MX93 11X11 EVK | moonshine-base + rag + danube-500M-q4 + tts | 4.98 | 79.06 | 1533 | 2.12 | 1.56 | 6.2 | 0.74 |
| moonshine-tiny + rag + tts | 1.32 | 40.05 | 783 | 3.17 | N/A | N/A | 0.43 | ||
| Minimal | NXP i.MX8MM EVK | moonshine-base + rag + no_llm + tts | 1.99 | 33.12 | 986 | 2.12 | N/A | N/A | 0.77 |
| moonshine-tiny + rag + no_llm + tts | 1.55 | 27.69 | 926 | 3.17 | N/A | N/A | 0.78 | ||
| Ultra-Light | NXP i.MX91 11X11 EVK | moonshine-tiny + rag + no_llm + text (no TTS) | N/A | 55.97 | 723 | 3.17 | N/A | N/A | N/A |
* WER in this benchmark: percentage of errors between the transcription produced by the system and the correct transcription on a set of 20 medical-related questions.
3 downloads
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
2 hardware offerings


2 hardware offerings


To find a complete list of our partners that support this software, please see our Partner Marketplace.