Application Software Pack: ML Person Detector

APPSWPACK-MLPD

Roll over image to zoom in

Diagram

Choose a diagram:

Application Software Pack: ML Person Detector

Application Software Pack: ML Person Detector Block Diagram

Application Software Pack Collateral

Application Software Packs Block Diagram

Features

  • Multiple person detection application based on highly efficient neural network
  • AI/ML edge computing
  • eIQ® machine learning (ML) software development
  • Complete and easy ML-based applications development, validation and performance analysis
  • Integration examples based on float and quantized models
  • Sample implementations available for the i.MX RT1170EVK and i.MX RT1060EVK
  • Related application spaces: people counting, people identification, abnormal event monitoring, human gait characterization, congestion analysis, fall detection for elderly people
  • Can be used for other types of object detection models

Supported Devices

  • i.MX-RT1170: i.MX RT1170 Crossover MCU Dual-Core Arm® Cortex®-M7 and Cortex-M4 Operating Up to 1 GHz
  • i.MX-RT1060: i.MX RT1060 Crossover MCU with Arm® Cortex®-M7 Core Operating Up to 600 MHz with 1 MB RAM

Downloads

1 download

  • Embedded Application Software - miscellaneous

    Application Software Pack – ML Person Detector

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Select a section:

Hardware

4 hardware offerings

Related Software

5 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?