NXP
Products Applications Design Center Support Company Store
  • Language 
  • Orders
  • Sign In
  • Design Center
    • Documentation
    • Development Boards and Designs
    • Partner Marketplace
    • Software
    • Training
  • Development Boards and Designs
    • FRDM Automotive Development Platform
    • FRDM Development Boards
    • Analog Toolbox
    • Automotive Development Platforms
    • Automotive Motor Control Solutions
    • General-Purpose MCUs
    • LPCXpresso Boards
    • i.MX Evaluation and Development Boards
    • Tower Development Boards
    • Sensor Developer Resources
    • Models
  • Models
    • SiMKit
    • MEXTRAM
    • MODEL 20
    • MODEL 31
    • MODEL 40
    • MODEL 9
    • MODEL PSP
    • MODELLA
    • Advanced Diode Model
    • ASM-ESD
    • Juncap
    • Mextram
    • Model 11
    • Model 20
    • Model 31
    • Model 40
    • Model 9
    • Modella
    • Model PSP
  • SiMKit
    • Source code and Library
    • Compact Models
  • Compact Models
  • Development Boards and Designs
    • FRDM Automotive Development Platform
    • FRDM Development Boards
    • Analog Toolbox
    • Automotive Development Platforms
    • Automotive Motor Control Solutions
    • General-Purpose MCUs
    • LPCXpresso Boards
    • i.MX Evaluation and Development Boards
    • Tower Development Boards
    • Sensor Developer Resources
    • Models
      • SiMKit
        • Source code and Library
        • Compact Models
      • MEXTRAM
      • MODEL 20
      • MODEL 31
      • MODEL 40
      • MODEL 9
      • MODEL PSP
      • MODELLA

There is secure information available for this page.

View Secure Informationreenter your password

Important: This page contains secure information about our products. Sign in to access authorized resources.

Important: This page contains secure information about our products.

View Secure Information

Important: Authentication is required to view secure content.

reenter your password

Compact Models

  • Facebook
  • Twitter
  • LinkedIn
  • Printer

Compact models are mathematical descriptions (equations) of semiconductor devices used in analog circuit simulators. NXP has a simulator-independent compact transistor model library, called SiMKit. Here you can find the latest model information and downloads including full documentation as well as the complete SiMKit source code.

What's New in 6.3

Version 6.3 of the SiMKit library is now available. On this website, previous versions can be found as well.

The main developments of this release are:

  • Enabled the plotting of waveforms from SOA monitors
  • New device ovcheckpwl implementing SOA check with a primary voltage limit defined through a Piece Wise Linear function of a secondary voltage
  • The warning message related to TFAIL was enabled in ASM-ESD
  • An FPE issue in OP calculation in MOS1101 was fixed
  • Fixed an issue in self-heating variant of MOS903, which had been introduced by mistake in SiMKit 6.2

Read more about SiMKit 6.3

Product Description
Advanced Diode model Our Advanced Diode model is an extension to normal diode models to include a much better description of especially the reverse behavior.
JFETIDG Independent dual-gate JFET. Refer to https://nanohub.org/publications/173/2 for more information.
Juncap The JUNCAP model describes the behavior of the diodes that are formed by the source, drain or well-to-bulk junctions in MOST devices. In order to include the effects of differences in the sidewall, bottom and gate-edge-junction profiles, these three contributions are calculated separately in the JUNCAP model.
Mextram The Mextram model gives a description of vertical bipolar transistors in all kinds of processes, amongst which are modern SiGe processes and robust HV processes. It is very efficient in modeling the lowly doped collector epilayer of a bipolar transistor where effects like velocity saturation, base widening, Kirk effect, and impact ionization play a role.
Model 11 MOS Model 11 (MM11) is a symmetrical, surface-potential-based model, giving an accurate physical description of the transition from weak to strong inversion.
Model 20 MOS Model 20 is an old compact LDMOS model, which combines the MOSFET operation of the channel region with that of the drift region under the thin gate oxide. As such, it was aimed as a successor of MOS model 9 in series with MOS model 31 or MOS model 11 in series with MOS model 31.
Model 31 MOS Model 31 is a physics-based transistor model to be used in circuit simulation and IC-design of analog high-voltage applications. The model describes the electrical behavior of a junction-isolated accumulation/depletion-type MOSFET.
Model 40 MOS Model 40 is a physics-based transistor model to be used in circuit simulation and IC-design of analog high-voltage applications processed in Silicon-on-Insulator (SOI).
Model 9 MOS Model 9 is a physics-based analytical model for electrical circuit simulation and design for analog applications. It provides a description of the electrical characteristics in all relevant regions of transistor operation such as the sub-threshold current, the substrate current and the output conductance.
Model PSP Until and including 2011, the PSP model has been developed jointly by NXP (formerly part of Philips) and the group of Prof. Gildenblat at Arizona State University (formerly at Penn State University). From 2011 to 2014, the model has been further developed jointly by NXP and Delft University of Technology.
Modella In the design of bipolar analog integrated circuits, greater flexibility is often achieved when both NPN and PNP transistors are incorporated in the circuit design. Many present-day bipolar production processes use the conventional lateral PNP as the standard PNP transistor structures.
ASM-ESD ASM-ESD (Advanced Spice Model for ESD Diodes) consist of core formulations which model the forward- and the reverse I-V diode behavior under normal operation. The core model formulations are augmented with the ability to model a plethora of ESD-specific physical effects.

Secure Information

Access Secure Information About Our Products

Sign in to access authorized secure information. Learn more about secure access rights.

Sign in and get access

Secure Information

Authorized For:.

Authorized Products

Product Status Authorized For

Important: After email verification refresh this page.

Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.

Note: Your application will be reviewed individually by NXP.

Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.

Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.

We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.

Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.

Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.

There is no information to display.

Documentation

Find secure documentation according to your access role.

SEE DOCUMENTS

Training

Find secure training according to your access role.

SEE TRAININGS
Did you know? NXP now offers sales resources at the product level, along with not yet released (
NON-DISCLOSED
) products for you to get ahead start with your customers.

Access Request

500 characters remaining.

*Describe the justification for your access request for the approver.

NXP
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • Facebook
  • YouTube
  • X (formerly Twitter)
  • LinkedIn
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2020 NXP Semiconductors. All rights reserved.