Evaluation Tool for Automotive Sensors

SEN-SPI-BOX

Roll over image to zoom in

Product Details

Block Diagram

SEN-SPI-BOX Block Diagram

SEN-SPI-BOX Block Diagram

Supported Devices

Sensors

Accelerometers

Features

Microcontroller (MCU)

  • MK64FN1M0VLQ12

Connectivity

  • USB
  • microSD card

Content

  • 1x USB type-B cable
  • 1x Beagle ribbon cable (10-pin)
  • 1x NXP MDI ribbon cable (16-pin)
  • 1x Debug cable (10-pin)
  • 1x 8 GB micro SD card
  • 1x uSd to PC adapter

Supported voltages

  • Support 3.3 V and 5 V device
  • Auxiliary supply 10.5 V or 13.5 V

Software

  • Fully supported by the NXP FFV Tool software

Supported Sensor

  • FXLS90xxx
  • FXLS93xxx (requires SEN-PSI5-ADAPTER)
  • MMA69xx
  • FXLS8962

Buy Options

  • SEN-SPI-BOX

  • Evaluation Tool for Automotive Sensors.

  • $483.00 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 12
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor
SEN-DSI3-ADAPTER-Image

Click to expand

  • SEN-DSI3-ADAPTER

  • Evaluation Tool for Automotive Sensors.

  • $103.50 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor
SEN-PSI5-ADAPTER-Image

Click to expand

  • SEN-PSI5-ADAPTER

  • Evaluation Tool for Automotive Sensors.

  • $103.50 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

2 design files

  • Printed Circuit Boards and Schematics

    SEN-SPI-BOX Gerber files

  • Printed Circuit Boards and Schematics

    SEN-SPI-BOX Schematics

Software

1 software file

  • Application Development Tools

    First Field Verification Tool

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?