FXPS7140X Automotive Safety Pressure Sensor DSI3 and PSI5

Click image to open expanded view

Product Details

Block Diagram

Choose a diagram:

FXPS7140X Automotive Safety Pressure Sensor Block Diagram

FXPS7140P7 PSI5 Block Diagram 2

FXPS7140X PSI5 Transceiver Diagram

FXPS7140P7 PSI5 Block Diagram 1

FXPS7140 DSI3 Application Diagram

FXPS7140P7 PSI5 Block Diagram 3

FXPS7140 SPI Application Diagram

FXPS7140P7 PSI5 Block Diagram 4

Features

Pressure Transducer and DSP

  • Two absolute pressure ranges options:
    • 40 kPa to 132.8 kPa
    • 50.9 kPa to 126.5 kPa
  • Redundant pressure transducers
  • Capacitance to voltage converter with anti-aliasing filter
  • Sigma delta ADC plus sinc filter
  • Selectable 370 Hz, 2-pole or 400 Hz, 3-pole and 4-pole 800 Hz, 1000 Hz low-pass filter for absolute pressure
  • 0.16 Hz, 1-pole LPF for P0 value
  • 10-bit ΔP/P0 output

Automotive Qualified

  • AEC-Q100, temperature range from –40 ℃ to +125 ℃
  • ISO26262 revision 2011 certified
  • Robust design: EMC compliant, QFN package

Communication Interface

  • PSI5 Version 2.1 Compatible
  • DSI3 compatible

Package

  • Inspectable solder joints / wettable flanks

Diagnostics

  • Self-test diagnostic
  • Internal self-tests for transducer and signal chain

Buy/Parametrics










































































































Design Files

Support

What do you need help with?