1
Get Started2
Get the Hardware3
Configure Hardware4
Install SoftwareSign in to save your progress. Don't have an account? Create one.

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the KITVR5500AEEVM evaluation board.
The 'KITVR5500AEEVM' contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
Something went wrong! Please try again.
This evaluation board requires a Windows PC workstation. Meeting these minimum specifications should produce great results when working with this kit.
Something went wrong! Please try again.
Refer to UM11304, KITVR5500AEEVM evaluation board - User Guide for additional details on the featured components and board configuration.
Something went wrong! Please try again.
Something went wrong! Please try again.
The KITVR5500AEEVM provides flexibility to play with all the features of the VR5500/ FS5502 and make measurements on the main part of the application. The KL25Z MCU installed on the board, combined with the FlexGUI software allows access to the registers in read and write mode. All regulators are accessible through connectors. Nonuser signal, like DC-to-DC switcher node is mapped on test points. Digital signals (I2C, RSTB, etc.) are accessible through connectors. Pin WAKE1 has a switch to control (ignition) them. A VBAT switch is available to power On or Off the device.
This kit can be operated in Emulation mode or in OTP mode. In Emulation mode, as long as the power is supplied, the board configuration stays valid. The OTP mode uses the fused configuration. The device can be fused three times. In OTP mode, the device always starts with the fused configuration, except if the user wants to overwrite OTP configuration using Emulation mode. This board is able to fuse the OTP without any extra tools or board.
Something went wrong! Please try again.
Overview of the 'KITVR5500AEEVM evaluation board'
Something went wrong! Please try again.
Refer to UM11304, KITVR5500AEEVM evaluation board - User Guide user manual for additional details on the featured components.
Something went wrong! Please try again.
To configure the hardware, complete the following procedure:
Table 1. Jumper configuration
| Jumper | Configuration |
J24 |
connect 1-2 (connect 5.0 V on DBG pin from the USB) |
Table 2. Switch configuration
Switch |
Configuration |
SW1 |
middle position (VBAT off) |
SW2 |
open (WAKE1) |
SW3 |
open (OTP programming off) |
Note:At this step, the product is in debug mode and all regulators are turned Off. The user can then power up with OTP configuration or configure the mirror registers before power up. Power up is effective as soon as J24 jumper is removed.
Refer to UM11304, KITVR5500AEEVM evaluation board - User Guide user manual for additional details on the hardware configuration.
Something went wrong! Please try again.
Download and run the software.
Something went wrong! Please try again.
The FlexGUI software does not require any installation. Unzip the folder contents to a desired location on your computer.
flexgui-app-vr5500-fs5502.exe fileSomething went wrong! Please try again.
Refer to UM11304, KITVR5500AEEVM evaluation board - User Guide user manual for additional software details.
Start embedded application development.
Something went wrong! Please try again.
The product summary page for VR5500 is at High Voltage PMIC with Multiple SMPS.
The product summary page for FS5502 is at High Voltage PMIC with Multiple SMPS and LDO, Primary Companion Chip for S32Rx.
The tool summary page for KITVR5500AEEVM board is at VR5500 / FS5502 PMIC Evaluation board.
The page provides overview information, technical and functional specifications, ordering information, documentation, and software. The 'Getting Started' provides quick-reference information applicable to using the KITVR5500AEEVM board, including the downloadable assets.
In addition to our 'VR5500/FS5502: High Voltage PMIC with multiple SMPS' page, you may also want to visit:
Application pages:
Hardware pages:
Software pages:
Community page: