1
Out of the Box2
Get the Hardware3
Configure Hardware4
Install Software ToolsSign in to save your progress. Don't have an account? Create one.

NXP reference design solutions provide you with an easy-to-start platform, which allowing you to shorten development cycles, and keep up with industry trends. This page guides you through the process of setting up and using the bidirectional AC-DC reference platform.
A detailed user manual and an application note are available on the bidirectional AC-DC reference design webpage to explain the comprehensive operation of the software, platform assembly, and startup process.
Something went wrong! Please try again.
Something went wrong! Please try again.
In addition to the kit contents, FreeMASTER is necessary for working mode selection and start and stop control.
Something went wrong! Please try again.
It is composed of a hardware and a software package. The hardware includes two PCBs as described in Section 1.1, the HVP-56F83783 expansion card is plugged into the expansion card socket on the power board. The board schematic and layout are available on the bidirectional AC-DC reference design webpage.
Something went wrong! Please try again.
The NXP High-Voltage-Development platform enables evaluation and development of high-voltage motor control and power conversion algorithms. It is ideal for rapid prototyping of high-voltage microcontroller-based applications. For more information, visit the HVP-MC3PH website.
Something went wrong! Please try again.
The bidirectional AC-DC reference design supports multiple operating modes. The hardware configurations are different for different operating modes.
Note: The load switch is open and no output on the local load AC port by default. If you must enable the load connection, uncomment the CLOSE_SW_LOAD() command in the ACDC_TransStopRun function.
Something went wrong! Please try again.
Note: For detailed instructions and precautions, refer to the bidirectional AC-DC converter user guide.
Something went wrong! Please try again.
The CodeWarrior IDE installed on a PC enables editing, compiling, and debugging of source code designs.
Install revision: CodeWarrior 11.1
Something went wrong! Please try again.
The SDK is complimentary and includes full source code under a permissive open source license for all hardware abstraction and peripheral driver software.
Install revision: SDK_2_13_1_MC56F83783
Something went wrong! Please try again.
The MCUXpresso Config Tool is an integrated suite of configuration tools that guides users in creating MCUXpresso SDK projects, and provides pin, clock peripheral tools to generate initialization C code for custom board support.
Install revision: MCUXpresso Config Tools v13.1
Something went wrong! Please try again.
FreeMASTER is a user-friendly real-time debug monitor and data visualization tool that enables runtime configuration and tuning of embedded software applications. Install revision: FreeMASTER tool 3.2
To use the CP210x USB to UART bridge virtual COM port communication on HVP-MC56F83783, download, and install the CP210x drivers.
Something went wrong! Please try again.