800W Bidirectional AC-DC Conversion Solution Based on Programmable Digital Signal Controller

Click image to open expanded view

Block Diagram

Bidirectional 800w AC-DC Conversion Based on Programmable Digital Signal Controller

Bidirectional AC-DC Block Diagram

Supported Devices

Processors and Microcontrollers

32-Bit 56800EX/EF Core

Power Drivers

Powertrain and Engine Control

Interfaces

CAN with Flexible Data Rate

Power Management

AC-DC Controllers with Integrated Power Switch

Features

  • Fully programmable digital signal controller based solution
  • Smooth transition between AC-to-DC and DC-to-AC mode by SW
  • PR controllers to zero the error at the fundamental AC frequency and harmonic frequencies in DC-to-AC mode, steady-state error below 1% for output voltage RMS and THD below 1.5% under linear load condition
  • Capacitor current feedback to suppress LCL resonant
  • Fast and stable DC bus pre-charging with Triac and soft starting for AC-to-DC mode
  • Light-load mode to enable higher efficiency and power factor in AC-to-DC mode
  • Cycle by cycle current limitation is realized with flexible DSC peripherals
  • Protections: OCP, OVP, UVP, OFP, UFP, OTP
  • Highly optimized libraries, RTCESL, help speed development and improve code execution efficiency

Buy Options

HVP-56F83783-Image

Click to expand

HVP-56F83783
Active

High-Voltage Development Platform.

$57.50 USD
In Stock :7
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

5 software files

  • Application Example Software

    Application Code Hub Device Family DSC

  • Development IDEs and Build Tools

    CodeWarrior® for MCUs (Eclipse IDE)

  • Software Development Resources

    MCUXpresso SDK Builder for MC56F83783

  • Software Development Resources

    Multi-Mode Bidirectional AC-DC Converter Design Using MC56F83783

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?