Getting started with the PCA9422 Evaluation Board User Manual

Last Modified: 2025-11-07 10:30:00Supports PCA9422-EVB

Contents of this document

  • 1

    Out of the Box
  • 2

    Get to Know the Hardware
  • 3

    Configure Hardware

1. Out of the Box

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.

This page will guide you through the process of setting up and using the PCA9422 board.

1.1 Kit Content and Packing List

The kit content includes:

  • Assembled and tested PCA9422-EVB evaluation board in an antistatic bag
  • Available evaluation board revisions:
    • SCH Rev F1 includes the PCA9422B PMIC version, operating all buck regulators at 4 MHz.
    • SCH Rev F2 includes the PCA9422M PMIC version, operating all buck regulators at 2 MHz.
  • USB-C Cable
  • Spare jumpers

1.2 Additional Hardware

In addition to the kit contents, the following hardware is necessary or beneficial when working with this board.

  • 1-cell Li-ion battery
  • 5.0 V power supply or USB with enough current capability (VIN requires 1.2 A or above and VBAT requires 3.2 A or above for maximum power output)
  • PCA9422 GUI installed on a Windows PC
  • Multimeters to measure regulator outputs or other voltages
  • Oscilloscope (optional)
  • USB enabled computer running Windows 7, 8, or 10

1.3 Software

The PCA9422 GUI is available on the evaluation board's information page at PCA9422 or from the provided link in the Design Resources section of this guide. Please ensure that the PCA9422 GUI is installed on a Windows PC.

2. Get to Know the Hardware

The PCA9422 is a highly integrated power management IC (PMIC), targeted to provide a full power management solution for low power microcontroller applications or other similar applications.

2.1 Board Features

The device consists of a linear battery charger capable of charging up to 640 mA current. It has an I²C programmable constant current (CC) and constant voltage (CV) values for flexible configuration. Various built-in protection features such as input overvoltage protection, overcurrent protection, thermal protection, etc. are also provided for safe battery charging. It also features JEITA compliant charging.

The device also integrates three step-down DC/DC converters (bucks) which have I²C programmable output voltage. All buck regulators have integrated high-side and low-side switches and related control circuitry, to minimize the external component counts, a pulse-frequency modulation (PFM) approach is utilized to achieve better efficiency under light load condition. Other protection features such as overcurrent protection, undervoltage lockout (UVLO), and so on, are also provided. By default, the input for these regulators is powered from either VIN or VBAT, whichever is greater.

One ultralow quiescent Buck-Boost converter is designed to power system peripherals that require voltages higher and/or lower than the battery voltage, it seamlessly transitions between buck, buck-boost and boost modes, minimizing discontinuities and subharmonics in the output voltage ripple.

In addition, four on-chip LDO regulators are provided to power up various voltage rails in the system. One LDO is for SNVS core power supply, two 200 mA NMOS LDOs with load switch feature are capable of regulating to low output voltage from buck regulator output. One 200 mA PMOS LDO is intended to supply power to microcontroller or peripheral devices. Other features such as FM+ I²C-bus interface, device enable, interrupt signal, etc. are also provided.

The chip is offered in a 2.90 mm x 3.00 mm, 7 x 7 bump, 0.4 mm pitch WLCSP package.

  • Linear battery charger for charging single cell Li-ion battery
    • 26 V tolerance on VIN pin
    • Programmable input OVP (5.5 V)
    • Programmable constant current (up to 640 mA) and precharge low voltage current threshold
    • Programmable constant voltage regulation
    • Programmable automatic recharge voltage and termination current threshold
    • Built-in protection features such as input over voltage protection (OVP), battery over current protection (OCP), thermal protection
    • JEITA compliant
    • Battery attached detection
    • Overtemperature protection
  • Three step-down DC/DC converters
    • Very low quiescent current
    • Programmable output voltage
    • SW1: core buck converter, 0.4 V~1.975 V output, 6.25 mV/step, up to 500 mA
    • SW2: system buck converter, 0.4 V~3.4 V output, 25 mV/step, up to 500 mA
    • SW3: core buck converter, 0.4 V~1.975 V output, 6.25 mV/step, up to 500 mA
    • Low power mode for extra powersaving
  • One Buck-Boost converter
    • Ultralow quiescent current
    • High-efficient Boost mode
    • Seamlessly transition between Buck, Boost and Buck-Boost modes
    • 2.5 V~5.5 V input and 1.8 V~5.0 V output, 25 mV/step, up to 500 mA
  • Four LDOs
    • Programmable output voltage regulation
    • LDO1: always-on LDO, 0.8 V~3.0 V output, 25 mV/step, up to 10 mA
    • LDO2: system LDO/Load switch, 0.5 V~1.95 V output, 25 mV/step, up to 200 mA
    • LDO3: system LDO/Load switch, 0.5 V~1.95 V output, 25 mV/step, up to 200 mA
    • LDO4: LDO, 0.8 V~3.3 V output, 25 mV/step, up to 200 mA
  • 1 MHz I²C-bus target interface
  • -40 °C to +85 °C ambient temperature

2.2 Board Description

Overview of the PCA9422 board.

Figure 1. PCA9422-EVB Main Board Blocks

PCA9422-EVB Main Board Blocks

Table 1. Board Description.

Number Block Description
1 USB-C input 5 V USB power supply and communication port for PCA9422B
VIN_SEL Vin selection, 5 V from external power supply or from USB
2 Ext PS External 5 V supply input
Ext LDO On board LDO output voltage test point
3 DVS_CTRL Logic voltage selection for DVS0, DVS1 and DVS2
Voltage pull ups Voltage Logic and voltage level selection for interrupts, run modes, DVS and I²C
4 RUN mode sel Run mode selection via SLEEP_MODE0 and STBY_MODE1 pins
Ext LDO vout sel On board LDO output voltage selection
5 BUCKs vout SW1-SW4 output voltage test points
6 PMIC PCA9422 PCB footprint area
7 PMIC_OUT Header with AMUX and all regulator's output
8 LEDs Jumpers for VSYS LED and LED_DRVR
9 SWITCH1 Puss button connected to ON pin
10 LDOs vout LDO1-LDO4 output voltage test points
11 SDA and SCL Voltage Voltage level selection I²C lines (3.3 V or 1.8 V)
12 FT_AR Solder jumpers for FTDI chip or Arduino selection
13 VREG_IN, LDO3_IN Input selection for external LDO (VBAT or USB_5V0) and LDO3_IN (VSYS or SW3_OUT)
THERM Thermistor or resistor selection
14 System voltages VIN, VBAT, VSYS and internal voltages (VIN, VL) test points
15 VBAT inputs Connection options for a battery cell
16 SWITCH2 Puss button connected FTDI reset pin
17 USB_5V0 USB-C output voltage test point
18 FTDI_IN VSYS/5 V USB input selection jumper for FTDI and ADC circuit blocks
19 FRDM/ARDUINO conn I/O header compatible with NXP Freedom and Arduino UNO boards
20 ADC sensing ADC area and solder jumpers for regulators and signal monitoring
21 FTDI USB to I²C comm On board USB to I²C communication circuitry

3. Configure Hardware

3.1 Configure the Hardware

Figure 2 presents a typical hardware configuration incorporating the development board, power supply and Windows PC workstation.

Figure 2. PCA9422-EVB Board Description

Figure 2. PCA9422-EVB Board Description

Connect wires on the following pins as shown in Figure 2, and make sure that the power supply is turned off during the wiring stage:

  • A Li-ion battery – Connect to VBAT test point or connectors
  • VIN Input – Powered by USB-C connector or external power supply

Figure 3 shows the location of jumpers on the evaluation board.

Figure 3. PCA9422-EVB Jumpers

Figure 3. PCA9422-EVB Jumpers

Table 2. Jumper description and default setting.

Jumper Description Setting Connection/Result
J24 VIN selection [1-2] USB power input
[2-3] External power supply input
J8 INTB, SYSRSTn and Run mode pull-up voltage selection [1-2] Pullup to external LDO (3.3 V or 1.8 V)
[2-3] Pullup to LDO1_OUT
J30 I²C and DVS pins pull up voltage Closed Pullup to LDO2_OUT
J40 External LDO voltage selection [1-2] 1.8 V
[2-3] 3.3 V
J41 Logic configuration for STBY_MODE1 [1-2] Logic high
[2-3] Logic low
J42 Logic configuration for SLEEP_ MODE0 [1-2] Logic high
[2-3] Logic low
J6 Voltage monitoring header for all regulators, including AMUX – Pin assignation:
1: BUCK-BOOST output
2: BUCK3 output
3: BUCK2 output
4: BUCK1 output
5: LDO4 output
6: LDO3 output
7: LDO2 output
8: LDO1 output
9: AMUX
10: GND
J51 System voltage LED Closed System status indicator LED
J22 LED driver Open Close jumper to make LED driver available
J46 - J47 SCL/SDA level voltage selection [1-2] 1.8 V Logic
[2-3] 3.3 V Logic
SJ16 - SJ26 FTDI or FRDM/Arduino selection [1-2] Connects signal to onboard FTDI
[2-3] Connects signal to FRDM/Arduino
J14 Thermistor/Resistor selection [1-2] Connects to 10 K onboard resistor
[2-3] Connects to 10 K onboard thermistor
J13 On board LDO input selection [1-2] Selects VIN as input
[2-3] Selects VBAT as input
J28 LDO3 input selection [1-2] Selects SW3_OUT as input
[2-3] Selects VSYS as input
J45 Battery connection – Power connector for VBAT (high current testing)
J51 Battery connection – Connector header for VBAT (common in battery cells)
J19, J9, J7 DVS0-DVS2 logic level selection [1-2] Logic high
[2-3] Logic low
J29 FTDI/ADC input voltage selection [1-2] Selects USB_5V0 as input
[2-3] Selects VSYS as input
J1-J4 I/O header – I/O header compatible with NXP Freedom and Arduino
SJ1 - SJ11 ADC voltage and signals monitoring Closed Open connection to reduce standby current consumption

Design Resources

Board Documents

Available to selected customers only; a nondisclosure agreement (NDA) is required. Contact your local NXP sales representative for more information.

Additional References

In addition to our PCA9422 page, you may also want to visit: