1
Out of the Box2
Get Hardware3
Install Software4
Configure HardwareSign in to save your progress. Don't have an account? Create one.

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost, and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the RDGD31603PHSEVM board.
The RDGD31603PHSEVM contents include
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this reference board.
Something went wrong! Please try again.
This reference design requires a Windows PC workstation. Meeting these minimum specifications should produce great results when working with this evaluation board.
Something went wrong! Please try again.
Installing software is necessary to work with this reference design. All listed software is available on the information page at RDGD31603PHSEVM.
Something went wrong! Please try again.
Something went wrong! Please try again.
The RDGD31603PHSEVM is a fully functional three-phase inverter evaluation board populated with six GD3160 gate drivers with fault management and supporting circuitry. This board supports SPI daisy chain communication for programming and communication with three high-side gate drivers and three low-side gate drivers independently.
Something went wrong! Please try again.
The Freedom KL25Z is an ultra-low-cost development platform for Kinetis® L Series KL1x (KL14/15) and KL2x (KL24/25) MCUs built on Arm® Cortex®-M0+ processor.
Something went wrong! Please try again.
KITGD3160TREVB translator enables level shifting of signals from MCU 3.3 V to 5.0 V SPI communication.
Figure 1. Translator board
| Jumper | Position | Function |
|---|---|---|
VCCSEL (J3) |
1-2 | selects 5.0 V for 5.0 V compatible gate drive |
| 2-3 | selects 3.3 V for 3.3 V compatible gate drive | |
PWMH_SEL (J4) |
1-2 | selects PWM high-side control from KL25Z MCU |
| 2-3 | selects PWM high-side control from fiber optic receiver inputs | |
PWML_SEL (J5) |
1-2 | selects PWM low-side control from KL25Z MCU |
| 2-3 | selects PWM low-side control from fiber optic receiver inputs |
Something went wrong! Please try again.
Overview of the RDGD31603PHSEVM half-bridge evaluation board
Something went wrong! Please try again.
Software for RDGD31603PHSEVM is distributed with the FlexGUI tool (available on NXP). Necessary firmware comes pre-installed on the FRDM-KL25Z with the kit.
Even if the user intends to test with other software or PWM, it is recommended to install this software as a backup or to help debugging.
The latest version of FlexGUI supports the GD3100 and GD3160. It is designed to run on any Windows 10 or Windows 8 based operating system. To install the software, do the following:
Something went wrong! Please try again.
Figure 2. FRDM-KL25Z setup and interface
By default, the FRDM-KL25Z delivered with this kit is preprogrammed with the current and most up-to-date firmware available for the kit.
A way to check quickly that the microcode is programmed and the board is functioning properly, is to plug the KL25Z into the computer, open FlexGUI, and verify that the software version at the bottom is 6.4 or later.
If a loss of functionality following a board reset, reprogramming, or a corrupted data issue, the microcode may be rewritten per the following steps:
All uploaded firmware is stored in non-volatile memory until the reset button is hit on the FRDM-KL25Z. There is no need to repeat this process upon every power up, and there is no loss of data associated with a single unplug event.
Something went wrong! Please try again.
RDGD31603PHSEVM with KITGD3160TREVB attached as shown in the following figure utilizing Windows based PC and FlexGUI software.
Note: Double pulse and short-circuit testing can be conducted on Phase U only.
Suggested equipment needed for test:
Figure 3. Evaluation setup using KITGD3160TREVB and FlexGUI
Figure 4. Evaluation setup using KITGD3160TREVB and FlexGUI
Figure 5. Evaluation setup using MPC5744P MCU dev kit
Something went wrong! Please try again.
In addition to our GD3160: Advanced Single-Channel High-Voltage Isolated Automotive Gate Driver for SiC MOSFETs/IGBTs page, you may also want to visit:
Connect with other engineers and get expert advice on designing with the RDGD31603PHSEVM on one of our community sites.