NCx3310EVB Dev Kits

Last Modified: 2022-09-23 10:08:00Supports NCx3310-EVB

Contents of this document

  • 1

    Out of the Box
  • 2

    Get to Know the Hardware

Out of the Box

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.

This page will guide you through the process of setting up and using the NCx3310EVB board.

1.1 Kit Contents and Packing List

The NCx3310EVB contents include:

  • Assembled and tested evaluation board/module in anti-static bag
  • 1.2 Additional Hardware

    In addition to the kit contents, the following hardware is necessary or beneficial when working with this board.

    • LPC11U37H evaluation board
    • NFC-enabled android phone
    • PNEV7462C development board
    • NCX3320 DHRD

    Get to Know the Hardware

    2.1 Board Features

    • Small form factor with breakable antenna part
    • Enables easy prototyping: can be easily wired or stacked onto host systems
    • Enables easy designing

    2.2 Board Description

    The NCx3310EVB evaluation board can be stacked on single-board computer boards, MCU evaluation boards (e.g. NXP LPCXpresso boards, NXP Freedom boards), or used standalone.

    2.3 Board Components

    Overview of the NCx3310EVB board

    NCx3310 Evaluation Board

    NCx3310 Evaluation Board

    Design Resources

    Additional References

    In addition to our NCx3310: NFC Forum-Compliant Tag IC with I²C for Automotive page, you may also want to visit:

    Product pages:

    Application pages: