Automotive-Grade NFC Frontend IC

Click image to open expanded view

Block Diagram

NCx3320 Application Block Diagram

NCx3320 Application Block Diagram

Features

  • Supports multiple protocols incl. ISO/IEC 14443 A/MIFARE, ISO/IEC 14443 B, FeliCa and ISO/IEC 15693
  • Supports P2P passive initiator mode in accordance with ISO/IEC 18092
  • RF driver supply voltage 3 V – 5.5 V with max. current of 350 mA
  • Enhanced wake-up (low power card detection) mode ensuring robust and sensitive card detection
  • Allows antenna connection with a minimum number of external components
  • IRQ pin for improved host communication / host task scheduling
  • 512-byte host interface buffer
  • HVQFN32 package with wettable flanks
  • Wide temperature range: -40 °C to +105 °C
  • Generic Software Library easy port across different MCUs

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1 trainings

Support

What do you need help with?