S32K1 Microcontrollers for Automotive General Purpose
The NCJ39 family is an automotive Secure Element platform with advanced cryptographic accelerators with physical and electrical attack resistance. It supports a broad spectrum of cryptography and security features and is well-suited for highly secure applications, such as smart car access (CCC Digital Key), connectivity or infotainment. For each of these use cases dedicated JavaCard™ applets are available to securely run them on the provided JavaCard Operating Platform (JCOP) OS by NXP. NCJ39 also comes with a dedicated JavaCard applet development toolchain to support customer proprietary applet developments.
NCJ39 complies with AEC-Q100 qualification requirements and is Common Criteria EAL5+ certified. Combined with NXP's smart car access portfolio—including ultra-wideband (UWB), Bluetooth Low Energy (BLE), and Near-Field Communication (NFC) integrated circuits (ICs)—the NCJ39 is tailored to enable secure car access systems.

Automotive Secure Element with Passive NFC, I2C and SPI Interfaces
Quick reference to our documentation types
1 documents
Compact List
Please wait while your secure files are loading.