UJA1166A Evaluation Board Guides

Last Modified: 2021-05-04 09:03:00Supports UJA1166A Evaluation Board

Contents of this document

  • 1

    Get Started
  • 2

    Get to Know the Hardware
  • 3

    Configure Hardware

1. Get Started

The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.

This page will guide you through the process of setting up and using the UJA1166A-EVB evaluation board.

1.1 Kit Contents/Packing List

The UJA1166A-EVB contents include:

  • Assembled and tested evaluation board in an antistatic bag

1.2 Additional Hardware

In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.

  • Power supply with a 12 V DC source and a current limit capability of at least 1.0 A
  • A 5.0 V MCU board that contains at least one CAN/CANFD controller and two GPIO pins

2. Get to Know the Hardware

2.1 Board Description

The UJA1166A-EVB evaluation boards are designed to facilitate the testing and evaluation of UJA1166A product features in a variety of microcontroller IO interface environments. All MCU interface signals can be accessed in two ways: at a header row on the top side and also at header rows on the bottom side that can be plugged directly into many NXP MCU evaluation boards.

The UJA1166A-EVB evaluation boards are designed to be compatible with the S32K1xx evaluation board series from NXP and to support the use of standard software development tools and drivers.

2.2 Board Components

Board dimensions are 45.1 mm × 58.4 mm. Only components needed to support basic UJA1166A functionality are included. All boards contain circuitry for reverse polarity protected battery supply, BAT and V1 signal status LEDs and CAN bus termination. Wake-up circuitry is also included since the UJA1166A device supports Sleep mode. The board also provides several header rows (2.54 mm pitch) for connecting MCU interface and application signals.

UJA1166A Evaluation Board Getting Started

UJA1166A Evaluation Board Getting Started

3. Configure Hardware

3.1 Configure Hardware

To connect the UJA1166A-EVB to a CAN network, complete the following procedure.

The following conditions must be met before powering up the system with a 12 V supply:

  1. Connect boards in the ECU to a common GND
  2. Connect pin CTS (J3-03, J4-09) to an MCU IO input pin
  3. Connect pin STBN/SLPN (J3-06, J4-09) to an MCU IO output pin
  4. Connect TXD/RXD (J3-01/J3-02, J4-18/J4-20) pins to the MCU CAN controller TXD/RXD pins
  5. Connect CANH and CANL (J1-01/J1-02) to the CAN bus twisted pair cables
  6. Connect VIO (J3-09, J5-03) on the UJA1166A-EVB to the MCU supply unit; VIO shares the MCU IO supply
  7. Connect V1 (J3-08, J5-03) on the UJA1166A-EVB to the application circuit to be supplied from V1
  8. Connect INH (J3-10) on the UJA1166A-EVB to the control/enable pin on the ECU supply unit (optional)

Once the above steps have been completed, the ECU/EVB can be powered up using an external battery supply. The UJA1161A-EVB starts up in Standby mode, and then switches between Standby/Sleep modes and Normal mode depending on the level on pin STBN/SLPN.

Support

Forums

Connect with other engineers and get expert advice on designing with the UJA1166A-EVB on one of our community sites.