お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
キーワードでフィルタ
アプリケーションでフィルタ
製品でフィルタ
NXPデザイン | クイックリンク | |
---|---|---|
![]() | Modular IoT Gateway Enables multi-protocol compatibility for secure, reliable wireless connectivity in Smart Cities and Smart Industries. | |
![]() | Hexiwear - Complete IoT Development Solution Enables rapid prototyping with compact form factor, on-board MCUs, BLE connectivity, sensors, OLED display and battery. | |
![]() | Time-Sensitive Networking Solution for Industrial IoT The LS1021A Time Sensitive Networking (TSN) Solution Reference Design is a platform that allows developers to design solutions with the new IEEE Time Sensitive Networking (TSN) standard. The board includes the QorIQ Layerscape LS1021A industrial applications processor and SJA1105T TSN switch. | |
![]() | WaRP 7 - Next Generation IoT and Wearable Development Platform Applications processor platform in compact form factor with optimized hardware design, NFC, Wi-Fi, BLE, sensors and battery. | |
![]() | Accelerometer Kube Demo AcceleKube includes an intelligent motion sensing platform, three color LEDs, demonstration software and battery. | |
![]() | Point of Sale (POS) Reader Solution Combines Kinetis® K81 secure MCU, PN5180 contactless NFC reader and TDA8035 contact reader, pre-assembled in a Tower® System. |
|
![]() | PIN Pad POS Solution Designed as a PIN Entry Device (PED) in the PCI certification process, based on the TWR-POS-K81 Tower system. | |
![]() | BLE Beacon Reference Design Compact form factor, open-source design based on KW30 BLE Wireless Radio MCU with firmware for BLE Stack, iBeacon, Android and iOS apps. | |
![]() | 5 W Multi-Coil Automotive Transmitter Qi multi-coil solution for in-vehicle wireless charging. CAN/LIN support for easy integration with auto environment, quick time to market. | |
![]() | 15 W Single-Coil Wireless Charging Transmitter Backward compatible, Qi compliant with highest performance efficiency and active charging area available, maintains lowBOM cost. | |
![]() | 15 W Wireless Charging Receiver based on Buck Architecture Reference design with BUCK architecture using NXP® MWPR1516 receiver controller IC to manage and perform all control functions. | |
![]() | 15 W Wireless Charging Receiver Compliant with latest Medium Power Qi specification, support dual cell or three cell devices. | |
![]() | 5 W Single-Coil Wireless Charger Qi compliant, WPC A11 design, supporting single coil 5W topologies. Highly optimized with lowest BOM cost and highest performance. | |
![]() | 5 W Multi-Coil A Type Wireless Charging Transmitter Qi complaint, WCT A28 design, enables freedom of positioning with multi-coil 5W topologies. Supports larger active charging area. | |
![]() | Quadcopter Drone Powerful Electronic Speed Controller (ESC) combines four boards into one, controlled by a single Kinetis KV4x or Kinetis KV5x MCU. | |
![]() | Internet Radio Audio Streaming Demonstrates an easy-to-use internet-radio application. | |
![]() | BLE Controlled Robot Brings robot control to your cellphone. Develop your own smart robot using FRDM-KW40 board and Pololu Zumo Robot. | |
![]() | 3-Phase AC Induction Motor Control 3-phase sensorless AC induction motor control utilizing closed-loop field oriented vector speed (FOC) control mechanism. | |
![]() | 3-Phase PMSM Motor Control Utilizes closed-loop field oriented vector speed (FOC) control mechanism. | |
![]() | 3-Phase BLDC Motor Control Utilizes six-step commutation process, closed-loop speed control and dynamic motor current limitation. | |
![]() | Full-Bridge DC-DC Switch Mode Power Supply (SMPS) Transformer-isolated buck converter with full-bridge inverter block, transformer, synchronous rectification block and filter. | |
![]() | Class-D Audio Amplifier 1000 W reference design provides examples for an audio amplifier with a push-pull power converter. | |
![]() | Single-Phase Power Meter Measures active and reactive energy in single-phase, two-wire networks for direct connection. | |
![]() | 2-Phase Power Meter Measures active and reactive energy in single-phase, three-wire networks for direct connection. Pre-certified ANSI C12.20, class 0.2 | |
![]() | 3-Phase Power Meter Measures active and reactive energy in three-phase networks. | |
![]() | Cloud Connectivity Kit Quickly create, deploy and manage connected (IoT) products utilizing Wi-Fi and cloud services without deep expertise in security. | |
![]() | Flexible Camera Solution Add image-based features to your application without a dedicated camera interface. | |
![]() | Smartphone Quick Jack Design compact sensor-based peripherals that use the phone's audio jack for data and power. | |
![]() | Add-On Board - Altitude click by MikroElektronika Features a MEMS pressure sensor providing accurate pressure/altitude (20-bit) and temperature (12-bit) data. | |
![]() | Add-On Board - TILT-n-SHAKE click by MikroElektronika Multifunctional 3-axis digital accelerometer, also configurable as a 45-degree tilt sensor. | |
![]() | Breakout Board - I2C Barometric Pressure/Altitude/Temperature Sensor by Adafruit Low-cost sensing solution for precision measurement of barometric pressure and altitude. | |
![]() | Breakout Board - I2C Barometric Pressure/Temperature Sensor by Adafruit Low cost sensing solution for measuring barometric pressure, targeting 2.4V to 5.5V. | |
![]() | Breakout Board - SparkFun Altitude/Pressure Sensor Breakout by Sparkfun MEMS pressure sensor that provides altitude data within 30cm. The Breakout Board enables easy prototyping. | |
![]() | Breakout Board - SparkFun Triple Axis Accelerometer Breakout by Sparkfun Smart, low-power, three-axis, capacitive MEMS accelerometer with 12 bits of resolution and packed with embedded functions. | |
![]() | Breakout Board - SparkFun Triple Axis Magnetometer Breakout by Sparkfun Small, low-power, digital 3-axis magnetometer for use with a 3-axis accelerometer to produce accurate compass heading information. | |
![]() | The BLE Heart Rate Monitor Demonstrates wireless ECG acquisition. Low-power design based on small Li-Ion coin-cell battery with up to 40 hours of continuous use. | |
![]() | Prop Shield With Motion Sensors by PJRC Makes interactive light and sound effects based on motion on small handheld props and wearable costumes. | |
![]() | 3-Phase Metering Measures and registers active and reactive energy in three-phase networks for direct connection. | |
![]() | Electronic Tamper Detection Smart Meter High-performance smart meter reference design, integrated with ultra-low-power tilt sensor for electronic tamper detection. | |
![]() | Single-Phase Metering Provides accurate and cost-effective energy metering in the residential market based on Kinetis M series MCU. | |
![]() | 2-Phase Metering Provides accurate and cost-effective energy metering based on the Kinetis M series MCU. | |
![]() | Single-chip PROFIBUS Reference Platform Support PROFIBUS, the world’s most successful communication technology used in industrial automation. | |
![]() | 10-Axis Sensor Data Logger Total system solution for data collection applications in an efficient 1.2 x 1.5 square inches for portability and ease of use. | |
![]() | Airbag Evaluation Platform (PSI5) Application demonstrator system providing an airbag electronic control unit (ECU) example using NXP's standard products for automotive safety. | |
![]() | Magnetic Rotary Encoder (MRE) Reference Design Smart integrated system for angle measurement, provides correction of magnetic data by an embedded algorithm. | |
![]() | Hydraulic/Pneumatic Valves Controller System Highly integrated, multi-purpose valve control system drives proportional and digital valves and the system pump. | |
![]() | IoT Gateway Small footprint platform with high-speed connectivity and serial interfaces for secure IoT services to the home and commercial locations. | |
![]() | Residential Gateway OpenWRT-based Home Router Platform, shortens design cycles and reduces time-to-market without compromising quality or features. | |
![]() | WLAN Access Point System Designed for rapid shipment to 802.11ac customers. Includes 2.4GHz and 5GHz radio and additional PCIe slot for a potential 60Hz radio. | |
![]() | EtherCAT® PLC Reference Platform Eases industrial control systems development with ISaGRAF® PLC Firmware and QNX® Neutrino® RTOS on P1025 processor. | |
![]() | WLAN Appliance Solutions Supports single- or dual-radio 802.11 a/b/g/n/ac devices through MiniPCI or Mini PCI Express® interfaces. | |
![]() | Networked Smart Gateway Supports energy management and control, home automation, home security/surveillance, VoIP and HD video streaming. | |
![]() | Single-chip PROFIBUS Reference Platform PROFIBUS Layer 2 firmware for PowerQUICC/QorIQ processors with dedicated QUICC Engine® controller, eliminates need for costly ASIC. | |
![]() | Graphics LCD LCD reference design based on Kinetis KL28Z through the standalone FlexIO peripheral module. | |
![]() | Remote Control Dimmer KW01 Sub-GHz RC Dimmer operating in a custom IEEE 802.15.4 star network for home automation applications. | |
![]() | Smart Home Gateway Reference Design Enables a secure, market proven integrated platform with popular connectivity interfaces in the Smart Home Market. | |
![]() | Low Resolution Camera Camera reference design based on Kinetis KL28Z through the standalone FlexIO peripheral module. | |
![]() | Refrigerator Compressor The Refrigerator Compressor solution with Brushless DC motor (BLDC), sensorless control offers greater efficiency using Field Oriented Control (FOC) based on the MC56F82xxx controller. | |
![]() | Sensorless BLDC Control Sensorless BLDC control under ultra-high supply voltage (up to 18V) based on NXP's highly-integrated 8-bit S08 microcontroller MC9S08SU8/16. Real-time in-circuit debug through S08/RS08 or HCS12 BDM interface. | |
![]() | IoT Low Power Sensor Node The IoT Low Power Sensor Node is based on the NXP MKW24D512 SIP device; it incorporates a complete low power IEEE® 802.15.4 Standard 2.4GHz radio frequency transceiver and a Kinetis family low power, mixed-signal ARM Cortex-M4 MCU into a single package. | |
![]() | Occupancy Sensor Node The Occupancy Sensor Node is based on the NXP MKW24D512 SIP device; it incorporates a complete low power IEEE® 802.15.4 Standard 2.4GHz radio frequency transceiver and a Kinetis family low power, mixed-signal ARM Cortex-M4 MCU into a single package. |