Access Secure Information About Our Products
Sign in to access authorized secure information. Learn more about secure access rights.
NXP’s broad and scalable portfolio of wireless products include Matter, Wi-Fi, Thread, Zigbee, Bluetooth®, NFC and UWB with support for standalone architectures — a single chip for the application and connectivity — and hosted architectures where the wireless device seamlessly pairs with an MCU or MPU. With this broad portfolio, NXP’s wireless technologies address the varying needs of automotive, industrial, medical and smart home applications, and make the connected future a reality.
Matter is a single, IP-based unified application-layer connectivity standard built on proven technologies, compatible with Thread, Wi-Fi and Ethernet networks. Matter is designed to simply and securely connect IoT devices and ecosystems.
NXP offers Wi-Fi, Bluetooth® and 802.15.4 (tri-radio) SoCs with support for Wi-Fi 6 (802.11ax) and other 802.11 specifications for industrial IoT, automotive, smart home, smart building, smart appliances, imaging, streaming, medical, gaming and consumer applications.
NXP UWB technology precisely measures the propagation time of the signal between two UWB nodes for strong localization accuracy of a few centimeters in harsh environments and in real time.
NXP offers Bluetooth LE solutions for wearables, healthcare applications, automotive and IoT.
Thread is an IPv6-based mesh networking protocol for 802.15.4 radios. Thread is designed to connect products in homes and buildings to each other, to the Internet and to the cloud.
NXP offers low power, sub-1 GHz wireless solutions for use in a wide range of applications. These high-performance, bidirectional radios operate over a wide frequency range, including 315, 433, 470, 868, 915, 928 MHz and 960 MHz in the license-free industrial, scientific and medical (ISM) frequency bands, based on proprietary modulations as FSK/GFSK/OOKn/MSK.
NXP’s latest FRDM-RW612 and FRDM-MCXW71 wireless MCU boards allow developers to easily add Matter, Wi-Fi, Thread, Zigbee, or Bluetooth LE connectivity to smart home and industrial applications.
Highly integrated single chip with an ultra-low-power wireless transceiver and embedded MCU. Bluetooth Low Energy 5.2 certified with proprietary audio streaming extension.
This family of ultra-low-power, single-chip solutions enables wireless audio streaming and data communication using MiGLO technology with near field magnetic induction (NFMI). NFMI is a mature technology with a proven track record in the hearing industry.
The Sigfox solution delivers outstanding performance and efficiency, and our Rapid IoT Development Platform makes it easy to explore ideas and create proof-of-concept designs.
Wireless dedicated short-range communications (DSRC) modem for automotive V2X applications.
MCUs that combine a multiprotocol radio that supports dynamic and switched modes using Bluetooth LE, NFC, Thread and Zigbee protocols with an Arm® Cortex®-M core.
High-performance, bidirectional, sub-1 GHz radios that operate over a wide frequency range in the license-free industrial, scientific and medical (ISM) frequency bands.
Near Field Communication (NFC) wireless proximity technology lets you interact securely through smartphones, tablets, consumer and industrial electronics.
Zigbee is a self-healing, secure, robust, mesh protocol that can scale to hundreds of nodes across large areas, supports low-cost, low-power, wireless control and monitoring solutions.
Sign in to access authorized secure information. Learn more about secure access rights.
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP. A non-disclosure agreement will help expedite this process.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
500 characters remaining.
*Describe the justification for your access request for the approver.