For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Store
Ask or search NXP AI
Language
Orders
Sign In
Products
Processors and Microcontrollers
Analog and Mixed Signal
Audio
Battery Management
Interfaces
Power Drivers
Power Management
Radio
Radio Frequency (RF)
RFID / NFC
Security and Authentication
Sensors
Wireless Connectivity
Product Finders
NXP Product Information
Design Advisor
Processors and Microcontrollers
Arm Microcontrollers
Arm Processors
Discrete Neural Processing Units
Legacy MPU/MCUs
Additional MPU/MCUs Architectures
Power Architecture
S32 Automotive Platform
Additional MPU/MCUs Architectures
8-Bit S08 MCUs
16-Bit S12 and S12X MCUs
Digital Signal Controllers
Digital Signal Processors
S12 MagniV Mixed-Signal MCUs
8-Bit S08 MCUs
8-bit Flexis
®
AC128/96/60/48/32 MCUs
8-bit General Purpose AW60/48/32/16 MCUs
S08D|8-bit Cost-Effective with CAN D MCUs
8-bit EEPROM with LIN S08EL and S08SL MCUs
S08FL|8-bit Cost-Effective FL16/8 MCUs
S08GB
8-bit General Purpose GT MCUs
S08GW
S08JE|8-bit Flexis USB JE MCUs
S08JM
S08JS|8-bit USB JS MCUs
S08LC|8-bit LCD for Battery-Powered and Handheld LC MCUs
8-bit Segment LCD S08LG32 and S08LG16 MCUs
8-bit with LCD Driver LH MCUs
S08LL|Segment LCD LL MCUs
8-bit Flexis USB MM128/64/32 MCUs
S08MP|8-bit General Purpose MP MCUs
S08PA
S08PB
S08PL
S08PLS|8-bit 5V MCU with Streamlined Features
S08PT|8-bit 5V Full-featured MCU with EEPROM and TSI
8-bit QA MCUs
S08QB
S08QD
S08QE|8-bit Flexis QE MCUs
S08QG
S08QL
S08R|8-bit S08RC, S08RD, S08RE and S08RG MCUs
S08RN|8-bit EEPROM with TSI for Body Electronics
8-bit C4 Small Package SC4 MCUs
S08SE
S08SF|8-bit Motor Control SF MCUs
S08SG|8-bit Small Package SG MCUs
S08SH
8-bit EEPROM with LIN S08EL and S08SL MCUs
S08SU|8-bit Ultra High Voltage Motor Control SU MCUs
S08SV
S08RN|8-bit EEPROM with TSI for Body Electronics
S9S08RN16W2MLC
S9S08RN16W2MLF
S9S08RN16W2MTG
S9S08RN16W2MTJ
S9S08RN16W2VLC
S9S08RN16W2VTG
S9S08RN16W2VTJ
S9S08RN32W1CLC
S9S08RN32W1CLF
S9S08RN32W1MLC
S9S08RN32W1MLF
S9S08RN32W1MLH
S9S08RN32W1VLC
S9S08RN32W1VLF
S9S08RN48W1CLF
S9S08RN48W1MLC
S9S08RN48W1MLF
S9S08RN48W1MLH
S9S08RN48W1VLF
S9S08RN60W1MLC
S9S08RN60W1MLF
S9S08RN60W1MLH
S9S08RN60W1VLF
S9S08RN60W1VLH
S9S08RN8W2MLC
S9S08RN8W2MLF
S9S08RN8W2MTG
S9S08RN8W2MTJ
S9S08RNA16W2MLC
S9S08RNA16W2MLF
S9S08RNA16W2MTG
S9S08RNA16W2MTJ
S9S08RNA16W2VLC
S9S08RNA16W2VTG
S9S08RNA16W2VTJ
S9S08RNA32W1MLC
S9S08RNA32W1MLF
S9S08RNA32W1MLH
S9S08RNA32W1VLC
S9S08RNA48W1MLC
S9S08RNA48W1MLF
S9S08RNA48W1MLH
S9S08RNA60W1MLC
S9S08RNA60W1MLF
S9S08RNA60W1MLH
S9S08RNA60W1VLH
S9S08RNA8W2CLF
S9S08RNA8W2CTJ
S9S08RNA8W2MLC
S9S08RNA8W2MLF
S9S08RNA8W2MTG
S9S08RNA8W2MTJ
S9S08RNA8W2VLC
S9S08RNA8W2VTG
S9S08RNA8W2VTJ
S9S08RN32W1CLC