NXP
Products Applications Design Center Support Company Store
  • Language 
  • Orders
  • Sign In
  • Products
    • Processors and Microcontrollers
    • Analog and Mixed Signal
    • Audio
    • Battery Management
    • Interfaces
    • Power Drivers
    • Power Management
    • Radio
    • Radio Frequency (RF)
    • RFID / NFC
    • Security and Authentication
    • Sensors
    • Wireless Connectivity
    • Product Finders
    • NXP Product Information
    • Design Advisor
  • Processors and Microcontrollers
    • Arm Microcontrollers
    • Arm Processors
    • Discrete Neural Processing Units
    • Legacy MPU/MCUs
    • Additional MPU/MCUs Architectures
    • Power Architecture
    • S32 Automotive Platform
  • Additional MPU/MCUs Architectures
    • 8-Bit S08 MCUs
    • 16-Bit S12 and S12X MCUs
    • Digital Signal Controllers
    • Digital Signal Processors
    • S12 MagniV Mixed-Signal MCUs
  • 8-Bit S08 MCUs
    • 8-bit Flexis® AC128/96/60/48/32 MCUs
    • 8-bit General Purpose AW60/48/32/16 MCUs
    • S08D|8-bit Cost-Effective with CAN D MCUs
    • 8-bit EEPROM with LIN S08EL and S08SL MCUs
    • S08FL|8-bit Cost-Effective FL16/8 MCUs
    • S08GB
    • 8-bit General Purpose GT MCUs
    • S08GW
    • S08JE|8-bit Flexis USB JE MCUs
    • S08JM
    • S08JS|8-bit USB JS MCUs
    • S08LC|8-bit LCD for Battery-Powered and Handheld LC MCUs
    • 8-bit Segment LCD S08LG32 and S08LG16 MCUs
    • 8-bit with LCD Driver LH MCUs
    • S08LL|Segment LCD LL MCUs
    • 8-bit Flexis USB MM128/64/32 MCUs
    • S08MP|8-bit General Purpose MP MCUs
    • S08PA
    • S08PB
    • S08PL
    • S08PLS|8-bit 5V MCU with Streamlined Features
    • S08PT|8-bit 5V Full-featured MCU with EEPROM and TSI
    • 8-bit QA MCUs
    • S08QB
    • S08QD
    • S08QE|8-bit Flexis QE MCUs
    • S08QG
    • S08QL
    • S08R|8-bit S08RC, S08RD, S08RE and S08RG MCUs
    • S08RN|8-bit EEPROM with TSI for Body Electronics
    • 8-bit C4 Small Package SC4 MCUs
    • S08SE
    • S08SF|8-bit Motor Control SF MCUs
    • S08SG|8-bit Small Package SG MCUs
    • S08SH
    • 8-bit EEPROM with LIN S08EL and S08SL MCUs
    • S08SU|8-bit Ultra High Voltage Motor Control SU MCUs
    • S08SV
  • S08RN|8-bit EEPROM with TSI for Body Electronics
    • S9S08RN16W2MLC
    • S9S08RN16W2MLF
    • S9S08RN16W2MTG
    • S9S08RN16W2MTJ
    • S9S08RN16W2VLC
    • S9S08RN16W2VTG
    • S9S08RN16W2VTJ
    • S9S08RN32W1CLC
    • S9S08RN32W1CLF
    • S9S08RN32W1MLC
    • S9S08RN32W1MLF
    • S9S08RN32W1MLH
    • S9S08RN32W1VLC
    • S9S08RN32W1VLF
    • S9S08RN48W1CLF
    • S9S08RN48W1MLC
    • S9S08RN48W1MLF
    • S9S08RN48W1MLH
    • S9S08RN48W1VLF
    • S9S08RN60W1MLC
    • S9S08RN60W1MLF
    • S9S08RN60W1MLH
    • S9S08RN60W1VLF
    • S9S08RN60W1VLH
    • S9S08RN8W2MLC
    • S9S08RN8W2MLF
    • S9S08RN8W2MTG
    • S9S08RN8W2MTJ
    • S9S08RNA16W2MLC
    • S9S08RNA16W2MLF
    • S9S08RNA16W2MTG
    • S9S08RNA16W2MTJ
    • S9S08RNA16W2VLC
    • S9S08RNA16W2VTG
    • S9S08RNA16W2VTJ
    • S9S08RNA32W1MLC
    • S9S08RNA32W1MLF
    • S9S08RNA32W1MLH
    • S9S08RNA32W1VLC
    • S9S08RNA48W1MLC
    • S9S08RNA48W1MLF
    • S9S08RNA48W1MLH
    • S9S08RNA60W1MLC
    • S9S08RNA60W1MLF
    • S9S08RNA60W1MLH
    • S9S08RNA60W1VLH
    • S9S08RNA8W2CLF
    • S9S08RNA8W2CTJ
    • S9S08RNA8W2MLC
    • S9S08RNA8W2MLF
    • S9S08RNA8W2MTG
    • S9S08RNA8W2MTJ
    • S9S08RNA8W2VLC
    • S9S08RNA8W2VTG
    • S9S08RNA8W2VTJ
  • S9S08RN32W1MLC
NXP
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • Facebook
  • YouTube
  • X (formerly Twitter)
  • LinkedIn
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2026 NXP Semiconductors. All rights reserved.