For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Store
Ask or search NXP AI
Language
Orders
Sign In
Products
Processors and Microcontrollers
Analog and Mixed Signal
Audio
Battery Management
Interfaces
Power Drivers
Power Management
Radio
Radio Frequency (RF)
RFID / NFC
Security and Authentication
Sensors
Wireless Connectivity
Product Finders
NXP Product Information
Design Advisor
Audio
Audio Amplifiers
Audio Converters
Audio Networking
Audio Processors
Audio Amplifiers
Portable Device Amplifiers
Car Audio Amplifiers
Car Audio Amplifiers
TDF8530TH | Class-D Power Amplifier with Full Diagnostics
TDF8541 | Complementary Quad Bridge-Tied Load Audio Power Amplifier
TDF8544 | I
2
C-Bus Controlled 4 x 50 W Power Amplifier
TDF8546 | I²C-Bus Controlled 4 x 45 W
TDF8597TH | I²C-Bus Controlled Dual Channel 43 W/2 Ω
TDF8599 | I
2
C-Bus Controlled Dual Channel 43 W/2 Ohm
TDF8544 | I
2
C-Bus Controlled 4 x 50 W Power Amplifier
TDF8544SD
TDF8544TH
TDF8544SD