10 Channel LED Backlight Driver with Power Supply

Click image to open expanded view

Block Diagram

NXP MC34844 LED Driver Block Diagram

NXP<sup>&#174;</sup> MC34844 LED Driver Block Diagram

Features

Microcontrollers (MCUs)

  • Input voltage of 7 V to 28 V
  • Output voltage up to 60 V, with dynamic headroom control
  • Output current 2.5 A
  • Up to 50 mA LED current per channel (34844)
  • Up to 80 mA LED current per channel (34844A)
  • 90% efficiency (DC:DC)
  • 10-channel current mirror with ±2% current matching
  • I²C/SMbus interface
  • 8-bit programmable current DAC
  • User programmable OVP
  • LED failure detection and OTP/OCP/UVLO lockout
  • PWM frequency programmable or synchronizable from 100 to 25,000 Hz for the 34844
  • PWM frequency programmable or synchronizable from 110 to 27,000 Hz for the 34844A
  • 32-Ld 5x5x0.8mm TQFN Pb-Free Packaging

Key Features

  • Parallel interface and input control
  • I²C interface and input control

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note (2)
Data Sheet (1)
Product Change Notice (1)
User Guide (1)

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Training

1 trainings

Support

What do you need help with?