Angular Rate and Acceleration Combo Sensors: Auto Combinational Generation 1 Sensors

  • This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information please contact your sales representative.

Click image to open expanded view

Block Diagram

NCS101xx System Overview

NCS101 Block Diagram

Features

Operating Conditions and Functions

  • Operating voltage: 3.3 V± 10 %
  • Temperature range: -40 °C to 105 °C
  • Angular rate: offset, sensitivity and temperature signal compensation and low-pass filter selectable between 12.5 Hz and 340 Hz
  • Accelerometer: digital signal processing (16-bit data) offset, sensitivity and temperature signal compensation, low-pass filter selectable between 15 Hz and 400 Hz 32-bit SafeSPI 2.0 compatible, 11 MHz maximum serial peripheral interface (SPI) clock

Sensor Parameters

  • Angular rate
  • Z-axis angular rate sensor: ±125 dps (262 LSB/dps) to ±350 dps (65.5 LSB/dps)
  • ±3.0% sensitivity accuracy over temperature and life
  • ±3.0 dps offset accuracy over temperature and life
  • X-axis, y-axis and z-axis Acceleration
  • ±1.5 g to ±34 g range
  • ±3.0% sensitivity accuracy over temperature and life
  • ±50 mg offset accuracy over temperature and life

Package

  • 24-pin QFN with integrated electromagnetic compatibility (EMC) Shield
  • 6 mm x 6 mm x 1.90 mm

Functional Safety

    ASIL B

Documentation

Quick reference to our documentation types

1 documents

Compact List

Support

What do you need help with?