I3C/I2C-Bus ±0.4 °C Accurate Digital Temperature Sensor

Click image to open expanded view

Block Diagram

I3C/I²C-Bus ±0.4 °C Accurate Digital Temperature Sensor

P3T1084UK Block Diagram

Features

Temperature Accuracy

  • ±0.4 °C accurate temperature sensor
  • Internal 12-bit A-to-D converter (0.0625 °C resolution)
  • Programmable under and over temperature alerts

Performance

  • Operating voltage from 1.4 V up to 3.6 V
  • Low quiescent current: 6 µA (maximum)

Grade Type

  • Consumer / Industrial: P3T1084UK

Plastic Package

  • WLCSP6: 1.18 mm x 0.84 mm x 0.48 mm

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?