I3C/I2C-Bus, ±1 °C Accuracy, Digital Temperature Sensor

Click image to open expanded view

Block Diagram

I3C/I²C-Bus, ±1 °C Accuracy, Digital Temperature Sensor

P3T1755DP Block Diagram 2

Features

Temperature Accuracy

  • ±1 °C accurate temperature sensor
  • Internal 12-bit analog-to-digital converter (0.0625 °C resolution)
  • Programmable under and over temperature alerts

Performance

  • Operating voltage from 1.4 V up to 3.6 V
  • Low quiescent current: 6µA (maximum)

Market Segments

  • Consumer/Industrial: P3T1750DP
  • Automotive: P3T1750DP/Q900 (AEC-Q100)

Plastic Package

  • TSSOP: 3.0 mm x 3.0 mm

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Support

What do you need help with?