PCA8534AH Automotive LCD Driver for Low Multiplex Rates

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Block Diagram

PCA8534A

PCA8534A Block Diagram

Features

  • AEC-Q100 compliant for automotive applications
  • Single-chip LCD controller and driver
  • Selectable backplane drive configurations: static or 2, 3, or 4 backplane multiplexing
  • 60 segment outputs allowing to drive:
    • 30 7-segment alphanumeric characters
    • 15 14-segment alphanumeric characters
    • Any graphics of up to 240 elements
  • Cascading supported for larger applications
  • 60 x 4-bit display data storage RAM
  • Wide LCD supply range: from 2.5 V for low threshold LCDs up to 6.5 V for high threshold twisted nematic LCDs
  • Internal LCD bias generation with voltage follower buffers
  • Selectable display bias configurations: static, 1/2, or 1/3
  • Wide logic power supply range: from 1.8 V to 5.5 V
  • LCD and logic supplies may be separated
  • Low power consumption
  • 400 kHz I²C-bus interface
  • No external components required
  • Display memory bank switching in static and duplex drive modes
  • Versatile blinking modes
  • Silicon gate CMOS process

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

8 documents

Compact List

Application Note (3)
Data Sheet (1)
Package Information (1)
Selector Guide (1)
Supporting Information (1)
User Guide (1)

Design Files

Support

What do you need help with?