Bidirectional Voltage Level Translator for Open-Drain and Push-Pull Applications

Block Diagram

NVT2002

NVT2002TL Block Diagram

Features

Key Features

  • Provides bidirectional voltage translation with no direction pin
  • Less than 1.5 ns maximum propagation delay
  • Allows voltage level translation between:
    • 1.0 V Vref(A) and 1.8 V, 2.5 V, 3.3 V or 5 V Vref(B)
    • 1.2 V Vref(A) and 1.8 V, 2.5 V, 3.3 V or 5 V Vref(B)
    • 1.8 V Vref(A) and 3.3 V or 5 V Vref(B)
    • 2.5 V Vref(A) and 5 V Vref(B)
    • 3.3 V Vref(A) and 5 V Vref(B)
  • Low 3.5 Ω ON-state connection between input and output ports provides less signal distortion
  • 5 V tolerant I/O ports to support mixed-mode signal operation
  • High-impedance An and Bn pins for EN = LOW
  • Lock-up free operation
  • Flow through pinout for ease of printed-circuit board trace routing
  • ESD protection exceeds 4 kV HBM per JESD22-A114 and 1000 V CDM per JESD22-C101

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 14 documents

Compact List

Application Note (2)
Data Sheet (1)
Package Information (2)
Packing Information (3)
Supporting Information (2)

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Support

What do you need help with?