Ethernet Switch and PHY Evaluation Board

Roll over image to zoom in

Supported Devices

Interfaces

Automotive Ethernet PHYs

Automotive Ethernet Switches and Network Controllers

Features

Processor

  • Connect to i.MX 6, i.MX 8 and S32x processor evaluation boards

Connectivity

  • Directly connect to PC via USB

General Specifications

  • Enabled fast prototyping of ECUs
  • Show all features of SJA1105P/Q/R/S series (with exception of SGMII)
  • Compatible with OPEN Alliance TC10 Wake Up feature

Buy Options

SJA1105Q-EVB-Image

Click to expand

SJA1105Q-EVB
Active

Ethernet Switch and PHY Evaluation Board.

$255.72 USD
In Stock :26
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?