Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordThe ColdFire® 32-bit MCUs offer wide flexibility and choice. The portfolio combines low-power performance with a diverse set of analog, connectivity and security peripherals – all contained in cost-effective, small footprint packages.
Choosing the right product just got easier. View all product finder tools.
ColdFire 32-bit embedded controllers combine high performance and extended functionality with flexibility or advanced flash memory technology in a compact, inexpensive package.
| Family | Product | Description | 
|---|---|---|
| ColdFire® V1 Processors | Flexis 32-Bit ColdFire. V1 Microcontrollers  | 
      |
| MCF51JM | Flexis 32-Bit V1 ColdFire USB Microcontroller  | 
      |
| MCF51JE | 
           Flexis™ 32-Bit ColdFire®. V1 Microcontrollers 
         | 
      |
| MCF51MM | 
           Flexis 32-Bit ColdFire® V1 MCUs 
         | 
      |
| MCF51QE | 
           Flexis 32-Bit ColdFire® V1 Microcontroller 
         | 
      |
| ColdFire® V2 MCU | 32-Bit Microcontroller with USB On-The-Go  | 
      |
32-Bit Microcontrollers with USB  | 
      ||
32-Bit Microcontroller  | 
      ||
| 
           Integrated ColdFire® V2 Ethernet Microcontrollers 
         | 
      ||
One-Stop-Shop Connectivity 32-Bit Microcontrollers  | 
      ||
32-Bit Microcontroller with CAN  | 
      ||
| 
           Integrated ColdFire® V2 Ethernet, CAN and Flash Microcontroller 
         | 
      
Enabled by innovative 90nm thin film storage (TFS) flash technology with FlexMemory, ColdFire+® 32-bit MCUs enable high-precision/high-performance mixed-signal capabilities, ultra-low-power and key peripherals for specific market applications. A comprehensive enablement bundle delivers a one-stop-shop solution for MCUs, development tools and runtime software to ease the development process.
| Product | Description | 
|---|---|
32-Bit ColdFire V1 Microcontrollers  | 
      |
| MCF51AG | 32-Bit ColdFire V1 Microcontrollers  | 
      
| MCF51EM | 
           MCF51EM256 32-Bit MCU for Smart Meter Applications 
         | 
      
| MCF51Jx | 
           ColdFire+ Jx Family 
         | 
      
| MCF51Qx | 
           ColdFire+ Qx Family 
         | 
      
ColdFire delivers high performance (more than 500 MIPS) while maintaining a low cost and small size.
| Family | Product | Description | 
|---|---|---|
| ColdFire® V2 Processors | 
           Integrated ColdFire® Microprocessor with DMA 
         | 
      |
| MCF5227X | V2 Microprocessor with Touchscreen, LCD Controller and USB  | 
      |
| MCF520X | 
           Integrated ColdFire® V2 External Memory and Ethernet Microprocessors 
         | 
      |
| MCF524X | 
           Integrated ColdFire® Version 2 Microprocessor 
         | 
      |
| MCF523X | 
           Integrated V2 ColdFire® Microprocessor 
         | 
      |
| MCF527X | 
           ColdFire® V2 Integrated Microprocessor 
         | 
      |
| MCF525X | 
           Integrated ColdFire® V2 Microprocessor 
         | 
      |
| SCF5250 | 
           Integrated ColdFire® V2 Microprocessor 
         | 
      |
| ColdFire® V3 Processors | Low-Power MPU with dual Ethernet, USB, and audio sub-system  | 
      |
| 
           ColdFire® V3 Microprocessor with LCD driver, Ethernet, USB and CAN 
         | 
      ||
| 
           Integrated ColdFire® V3 Microprocessor 
         | 
      ||
Coldfire V3 Microprocessor with Ethernet, USB and Encryption  | 
      ||
| ColdFire® V4 Processors | 
           ColdFire® V4 Microprocessor 
         | 
      |
| 
           ColdFire® V4e Microcontroller with Ethernet, CAN and Encryption 
         | 
      ||
| 
           ColdFire® V4 Microprocessor with Ethernet and Encryption 
         | 
      ||
| 
           32-Bit Microprocessor with USB On-the-Go, Ethernet, PCI, DDR2/DDR controller and Encryptio 
         | 
      ||
32-Bit Microprocessor  | 
      
ColdFire 32-bit embedded controllers combine high performance and extended functionality with flexibility or advanced flash memory technology in a compact, inexpensive package.
| Family | Product | Description | 
|---|---|---|
| M680X0 | Low Cost 32-Bit Microprocessor (Including HC000, HC001, EC000 and SEC000)  | 
      |
| M683XX | 32 Bit Microcontroller  | 
      |
32-Bit Microcontroller  | 
      ||
Integrated Multi-Protocol Processor  | 
      ||
Quad Integrated Communication Controller (QUICC)  | 
      ||
Integrated Processor with DMA  | 
      ||
32 Bit Microcontroller  |