A6G25H112WN | 2300-2690 MHz, 16 W Avg., 48 V

Click image to open expanded view

Product Details

Features

  • High terminal impedances for optimal broadband performance
  • Improved linearized error vector magnitude with next generation signal
  • Able to withstand extremely high output VSWR and broadband operating conditions
  • Designed for low complexity linearization systems
  • Optimized for massive MIMO active antenna systems for 5G base stations

Comparison Table

LLM Data

Frequency Gps(dB) ηD (%) Output PAR (dB) ACPR (dBc)
2496 MHz 16.8 62.2 8.1 -30.9
2593 MHz 16.7 61 8.1 -32.9
2690 MHz 16.5 60 7.9 -34.4

Buy/Parametrics

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

4 design files

Support

What do you need help with?