Earin, an earbud pioneer using MiGLO technology
Earin has been bringing the best sounding devices to the market with NXP's MiGLO NFMI technology.
Technical content and expertise to help jump start your design and get you to production faster.
This family of ultra-low-power, single-chip solutions enables wireless audio streaming and data communication using MiGLO technology with Near Field Magnetic Induction (NFMI).
Audio | Package | ||||||||
---|---|---|---|---|---|---|---|---|---|
Product | High-quality audio codec |
Audio bandwidth | Power [mW] | Free programming RAM |
Temperature range |
Bump diameter |
Pitch | Backside coating |
Size |
NXH2261UK | SBC | 20kHz | 3.6mW | 15kB | -20 — 85 °C | 250 µm | 400 µm | Yes | 10.4 mm2 |
NXH2265UK | SBC | 20kHz | 3.4mW | 5kB | -20 — 85 °C | 250 µm | 400 µm | Yes | 7.82 mm2 |
NXH2280UK | G.722 | 16kHz | 2.5mW | 10kB | 0 — 60 °C | 130 µm | min. 400 µm | No | 10.4 mm2 |
NXH2281UK | SBC | 20kHz | 3.6mW | 15kB | 0 — 60 °C | 130 µm | min. 400 µm | No | 10.4 mm2 |
Feel the freedom of wireless.
Meet our MiGLO family. We partnered with multiple companies to bring the best wireless 'hearables' to the market, using the MiGLO logo as a symbol of quality for the consumer.
Earin has been bringing the best sounding devices to the market with NXP's MiGLO NFMI technology.
We’re partnering with some of the industry’s most revolutionary 'hearable' companies and at CES 2018: Earin®, Jabra®, HeyGears®, and YEVO Labs©.
These ultra-low-power, single-chip solutions, optimized for high-quality wireless audio and data communication use Near Field Magnetic Induction (NFMI) to provide a robust and tightly-contained body-area network around the user.
The contemporary YEVO 1 design is engineered without any wires and with the best sound quality. They are full of cutting-edge audio technology, including MiGLO, so that you can push your headphone experience to the next level.