NXP
Products Applications Design Center Support Company Store
  • Language 
  • Orders
  • Sign In
  • Products
    • Processors and Microcontrollers
    • Analog and Mixed Signal
    • Audio
    • Battery Management
    • Interfaces
    • Power Drivers
    • Power Management
    • Radio
    • Radio Frequency (RF)
    • RFID / NFC
    • Security and Authentication
    • Sensors
    • Wireless Connectivity
    • Product Finders
    • NXP Product Information
    • Design Advisor
  • Wireless Connectivity
    • Bluetooth® Channel Sounding
    • Bluetooth LE Audio
    • Bluetooth Low Energy
    • DSRC Safety Modem
    • Matter
    • MiGLO®
    • Wireless MCUs
    • Sub-GHz ISM Bands
    • Thread
    • Trimension® UWB
    • Wi-Fi® + Bluetooth® + 802.15.4
    • Zigbee
  • Sub-GHz ISM Bands
    • KW0x
    • MC12311
    • OL2361 Sigfox Tx Modem
    • OL2381AHN
    • OL2385AHN
    • UBX100
    • BeeKit Wireless Connectivity Toolkit
    • MC9S08RG60 Demonstration Board
    • Modular Reference Board for MK0x
    • Tracelink - Advance Trace Capture
    • USB-KW019032 | MKW01Z128CHN | Wireless
  • Products
    • Processors and Microcontrollers
    • Analog and Mixed Signal
    • Audio
    • Battery Management
    • Interfaces
    • Power Drivers
    • Power Management
    • Radio
    • Radio Frequency (RF)
    • RFID / NFC
    • Security and Authentication
    • Sensors
    • Wireless Connectivity
      • Bluetooth® Channel Sounding
      • Bluetooth LE Audio
      • Bluetooth Low Energy
      • DSRC Safety Modem
      • Matter
      • MiGLO®
      • Wireless MCUs
      • Sub-GHz ISM Bands
      • Thread
      • Trimension® UWB
      • Wi-Fi® + Bluetooth® + 802.15.4
      • Zigbee
    • Product Finders
    • NXP Product Information
    • Design Advisor

There is secure information available for this page.

View Secure Informationreenter your password

Important: This page contains secure information about our products. Sign in to access authorized resources.

Important: This page contains secure information about our products.

View Secure Information

Important: Authentication is required to view secure content.

reenter your password

Sub-GHz ISM Bands

  • Facebook
  • Twitter
  • LinkedIn
  • Printer

NXP offers low-power, sub GHz wireless solutions for use in a wide range of applications. These high-performance, bi-directional radios operate over a wide frequency range, including 315, 433, 470, 868, 915, 928 MHz and 960 MHz in the license-free industrial, scientific and medical (ISM) frequency bands, based on proprietary modulations as FSK/GFSK/OOKn/MSK.

Featured Sub-GHz Solutions

Sigfox LPWAN Network

The Sigfox solution delivers outstanding performance and efficiency, and our Rapid IoT Development Platform makes it easy to explore ideas and create proof-of-concept designs.

  • OL2385AHN
  • OL2361NEW

Wireless M-Bus

Wireless M-Bus is an open standard developed for ultra low power smart metering and Advanced Metering Infrastructure (AMI) applications, and is used for automatic electricity, gas, water and heat meter reading applications.

  • UBX100NEW

Introducing UBX100 Sub GHz Transceiver for Metering Applications

Versatile and reliable RF designed for smart meters and IoT nodes, with ultra-low power draw for battery-powered deployments.

Go wireless

Design Resources

Zigbee Smart Energy Software

Software

JN516x Zigbee Smart Energy is the world's leading standard for interoperable wireless products that monitor, control and automate the delivery and use of energy.

Low-Power Multi-Channel UHF RF Wireless Platform

Hardware

NXP's OL2385 RF wireless platform is a radio frequency transceiver with an embedded MCU ideal for industrial IoT and IoT applications such as smart metering.

Highly-Integrated Single-Chip Sub 1 GHz RF Transceiver

Hardware

NXP's OL2381AHN is a highly integrated single chip sub 1 GHz RF transceiver, suited to telemetry applications operating in the ISM/SRD bands.

Making Sense of LPWAN

Podcast

Thomas Lorbach and Tom Pannell at NXP talk with Microwave Journal editorial director about the various types of LPWANs.

A Fireside Discussion of Sigfox Connectivity

Video

As an LPWAN protocol backed by a global connectivity service, Sigfox provides the kind of long-range that IoT devices need.

Embedded SW for SIGFOX Based on OL2385

Software

This embedded software solution provides high-level support for listed NXP analog parts (OL2385).

SIGFOX Console Control Application

Software

This application intended for FRDM-KL43Z allows users to control OL2385 by commands sent from PC terminal.

Industrial Connectivity with Multi-Protocol Sub-GHz Wireless Transceiver Platform

Video

The OL2385 on a PIN-to-PIN compatible sub-wireless protocols such as Sigfox.

Sigfox is Expanding the IoT, 12 Bytes at a Time

Blog

NXP is a leader in LPWAN technologies and offers highly integrated Sigfox options.

Sigfox is Cloud Connectivity just for Low-Data-Rate Devices

Sigfox solution delivers outstanding performance and optimized efficiency, and our Rapid IoT Development Platform makes it easy to explore ideas and create proof-of-concept designs.

Additional Documents

Sigfox Is Expanding the IoT, 12 Bytes at a Time

Small, battery-powered devices, such as sensors, which collect and transmit readings for use in manufacturing, agriculture, healthcare, utility grids and urban infrastructure.

Read the brochure
NXP
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • Facebook
  • YouTube
  • X (formerly Twitter)
  • LinkedIn
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2026 NXP Semiconductors. All rights reserved.