Evaluation kit for the i.MX 6ULL and 6ULZ Applications Processor

Click image to open expanded view

Product Details

Supported Devices

Processors and Microcontrollers

i.MX 6 Processors

Features

Processor

  • NXP i.MX6ULL 900 MHz Arm Cortex-A7 core, MCIMX6Y2DVM09AB

Power management

  • Discretes

Memory

  • 4 Gb DDR3L SDRAM, 400 MHz
  • 256 MB Quad SPI Flash
  • MicroSD connector
  • Footprint for eMMC
  • Footprint for NAND Flash

Size

  • 2.66 inch x 1.27 inch (6.76 cm x 4.24 cm), 4-layer board

Display board interface

  • LCD expansion port connector
  • HDMI connector and footprint for HDMI transmitter

Audio

  • Audio codec
  • 3.5 mm Stereo Headphone output
  • Mono-Microphone input on board
  • Left and Right Speaker Out connectors

Connectivity

  • One USB 2.0 Micro-B OTG connectors
  • One USB 2.0 Standard-A host connectors
  • Two Ethernet (10/100T) connectors
  • Dual CAN connector
  • SD/SDIO connector

Camera

  • Parallel camera connector

Sensors

  • NXP® MAG3110 eCOMPASS
  • NXP FXLS8471Q accelerometer
  • Footprint for gyroscope

Debug

  • 20-pin standard JTAG connector
  • UART to Micro USB connector

Expansion port

  • Arduino® header

Size

  • 5.12 inch x 4.25 inch (13.0 cm x 10.8 cm), 4-layer board

Buy Options

MCIMX6ULL-EVK-Image

Click to expand

MCIMX6ULL-EVK
Active

MCIMX6ULL-EVK.

$239.89 USD
In Stock :49
Order from distributors

Documentation

Quick reference to our documentation types

1-10 of 31 documents

Compact List

Fact Sheet (3)
Quick Reference Guide (1)
Release Note (5)
Supporting Information (21)

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 11 hardware offerings

Show All

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1-5 of 85 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support