MPC5604E General Purpose Evaluation Board

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

Features

Connectivity

  • Onboard ethernet physical interface + MII lite connector
  • FlexCAN channel routed to the prototyping area with DB9 connectors to allow additions CAN physical interface to be easily integrated
  • LINFLEX Molex Connector and 0.1" 4-pin header are available

Power Management

  • A 12 VDC power supply input barrel connector

Debug

  • Standard 14-pin ONCE JTAG debug connector

Audio

  • Serial Audio Interface connected to the Audio connector supporting NXP® Sahara SGTL5000 daughter card
  • Video Encoder Wrapper connected to Omnivision connector supporting Omnivision camera evaluation boards

Buy Options

MPC5604EEVB64-Image

Click to expand

  • MPC5604EEVB64

  • Evaluation Kit for Qorivva MPC5604E, Ethernet, MII, video and audio connectors, CAN, LIN.

  • $525.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFTAJ56EE2T-Image

Click to expand

  • LFTAJ56EE2T

  • 64 Pin target adapter for Qorivva MPC5604E.

  • $160.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

3 documents

Design Files

Quick reference to our design files types.

1 design file