MPC56xxDevice and Target Adapters

Product Details

Supported Devices

Processors and Microcontrollers

Ultra-Reliable MPC56xx MCUs

5xx Controllers

Features

  • VertiCal development system compatible
  • Pitch 1.00 (mm)
  • 156 pins
  • Attaches to VertiCal top ring.
  • Allows system calibration w/o impacting standard MCU I/O resources
  • Uses tried and tested technology

Buy Options

LFJ76INTPZA-Image

Click to expand

  • LFJ76INTPZA

  • Qorivva MPC5676 ON A 516 PIN 1.0MM BGA TO PGA adapter.

  • $270.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFJ76INTPWA-Image

Click to expand

  • LFJ76INTPWA

  • Qorivva MPC5676 ON A 416 PIN 1.0MM BGA TO PGA adapter.

  • $270.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFVCAL32SYNC4-Image

Click to expand

  • LFVCAL32SYNC4

  • 32 Bit 4MB VertiCal Calibration SYNC SRAM board for MPC5674F, MPC5676R, MPC5777C.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFVCAL32SYNC2-Image

Click to expand

  • LFVCAL32SYNC2

  • 32-bit 2 MB VertiCal Calibration SYNC SRAM board for MPC5674F, MPC5676R, MPC5777C.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFVCAL32SYNC-Image

Click to expand

  • LFVCAL32SYNC

  • 32 Bit 256KB VertiCal Calibration SYNC SRAM board for MPC5674F, MPC5676R, MPC5777C.

  • $300.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
LFVBBOJ76Z1A-Image

Click to expand

  • LFVBBOJ76Z1A

  • Qorivva MPC5676R 522 Pin 1.0MM PGA Vertical Calibration Base Board.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFVBBOJ76W1A-Image

Click to expand

  • LFVBBOJ76W1A

  • Qorivva MPC5676R 422 Pin 1.0MM PGA Vertical Calibration Base Board.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFVBBJ76ZA-Image

Click to expand

  • LFVBBJ76ZA

  • Qorivva MPC5676R 516 Pin 1.0MM PGA VertiCal Calibration Base Board.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors
LFVBBJ76WA-Image

Click to expand

  • LFVBBJ76WA

  • Qorivva MPC5676R 416 Pin 1.0MM PGA Vertical Calibration Base Board.

  • $420.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

10 documents

Show All

Support

What do you need help with?