PERMANENT-MAGNET-MOTOR: 3-Phase Permanent Magnet Synchronous Motor (PMSM) Control Reference Design

Overview

Features

3-phase PMSM Sensorless Control on Kinetis® KVx Block Diagram

3-phase PMSM Sensorless Control on Kinetis<sup>&#174;</sup> KVx Block Diagram

KV3x Board Image

KV3x Board Image

Getting Started with Kinetis® V and Motor Control Tower® Modules - How To

Video

Supported Devices

  • KV1x: Kinetis® KV1x-75 MHz,  Entry-level 3ph FOC / Sensorless Motor Control MCUs based on Arm® Cortex®-M0+
  • KV3x: Kinetis® KV3x-100–120 MHz,  Advanced 3ph FOC / Sensorless Motor Control MCUs based on Arm® Cortex®-M4
  • KV4x: Kinetis KV4x-168 MHz, High Performance Motor / Power Conversion MCUs based on Arm® Cortex®-M4

Target Applications