FRDM Development Platform for Kinetis® KV1x Family 128 KB, 64 KB, 32 KB and 16 KB Flash MCUs

Click image to open expanded view

Product Details

Supported Devices

Processors and Microcontrollers

KV Series Arm Cortex-M4/M0+/M7

Features

Microcontroller

    MKV11Z128VLF7 MCU

    • Arm® Cortex®M0+ 75 MHz
    • 128 kB Flash, 16 kB SRAM
    • 1xFlexCAN, 16-bit ADC, and FlexTimers with quadrature decoder dedicated to motor and power control
    • 48 LQFP

Connectivity

  • Motor control auxiliary connector
  • Form factor compatible with Arduino Rev3 pin layout

Power Management

  • Power selectable 3.3 V/1.8 V

Debug

    New, OpenSDA debug interface from P&E

  • FRDM-KV11Z Mass storage device flash programming interface (default) – no tool installation required to evaluate demo apps
  • P&E Debug interface provides run-control debugging and compatibility with IDE tools

Sensors

  • Six-axis sensor combining accelerometer and magnetometer (FXOS8700CQ)
  • Thermistor sensor to measuring temperature

Support and Software

  • Enabled with MCUXpresso IDE and SDK software solution and Freemaster and MCAT – Motor Control Application Tuner that enables configuration of motor drive systems for BLDC and PMSM type motors
  • FlexCAN I/O supported

Components

  • Tri-color user-controllable LEDs
  • User controlled push-button switches

Buy Options

FRDM-KV11Z-Image

Click to expand

FRDM-KV11Z
Active

FRDM-KV11Z.

$28.75 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

7 documents

Compact List

Application Note (2)
Reference Manual (2)
User Guide (3)

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 8 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?