FRDM Development Kit for Kinetis® KW36/35/34 MCUs

Click image to open expanded view

Product Details

Supported Devices

Wireless Connectivity

Bluetooth Low Energy

Features

Core

  • FRDM-KW36 FRDM Development Board includes MKW36Z512VHT4
  • Can be configured as Host or Shield for connection to Host Processor

Power Management

  • Supports all DC-DC configurations

Connectivity

  • CAN connectivity support
  • LIN connectivity support

Wireless

  • PCB inverted F-type antenna and SMA RF Connector

Debug

  • OpenSDA
  • JTAG

Sensors

  • Onboard NXP FXOS8700CQ digital sensor
  • 3D Accelerometer (±2g/±4g/±8g) + 3D Magnetometer

Tools and OS Support

  • Serial Flash for OTA firmware upgrades
  • Full MCUXpresso support
  • FCC Part15 and EN300 328 compliant
  • Minimum number of matching components

Buy Options

FRDM-KW36-Image

Click to expand

FRDM-KW36
Active

FRDM-KW36.

$86.25 USD
In Stock :52
Order from distributors

Documentation

Quick reference to our documentation types

1-10 of 29 documents

Compact List

Application Note (15)
Application Note Software (5)
Data Sheet (2)
Errata (1)
Legal (1)
Quick Reference Guide (1)
Reference Manual (1)
User Guide (3)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?