FRDM Development Board for Kinetis® KW0x

Click image to open expanded view

Product Details

Supported Devices

Wireless Connectivity

Sub-GHz ISM Bands

Features

Processor

  • 32-bit Arm® Cortex®-M0+ 48 MHz Core

Memory

  • Programmable 128 kB Flash and 16 kB SRAM

Connectivity

  • Integrated chip antenna for RFIO port, and footprint for SMA RFIO and PA_BOOST ports

Power Management

  • Programmable output power from –18 dBm to +17 dBm in 1 dB steps
  • High sensitivity: down to –120 dBm at 1.2 kbit/s

Debug

  • Integrated open-standard serial and debug interface (OpenSDAv2.1)

Support

  • Full KSDK support
  • Software/Protocol Stacks
    • IEEE 802.15.4
    • NXP® Simple MAC (SMAC)
  • LEDs and switches for demonstration, monitoring, and control
  • Compliant FCC Part15 and IC RSS 210
  • Minimum number of matching components
  • Programmable FSK, GFSK, MSK, GMSK, and OOK modulations
  • Packet engine with CRC, AES-128 encryption, and 66-byte FIFO

Documentation

Quick reference to our documentation types

1-10 of 16 documents

Compact List

Application Note (7)
Data Sheet (1)
Fact Sheet (1)
Reference Manual (4)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.