NXP FRDM Development Platform for K32 L2B MCUs

Click image to open expanded view

Block Diagram

Choose a diagram:

FRDM-K32L2B CALLOUT

K32L2B3 Block Diagram

FRDM-K32L2B PINOUT

FRDM-K32L2B3 Pin-Outs

Supported Devices

Processors and Microcontrollers

K32 L Series Arm Cortex-M4/M0+

Features

Microcontroller

  • K32L2B31VLH0A MCU running at up to 48 MHz
  • 256 kB Flash Memory
  • 32 kB SRAM Memory

Connectivity

  • Full-speed USB port with micro A/B connector for device functionality
  • Easy Access to K32 L2B MCU I/O

Debug

  • OpenSDA debug interface
  • P & E Debug interface provides run-control debugging and compatibility with IDE tools

Sensors

  • NXP FXOS8700CQ digital sensor, 3D accelerometer (±2g/±4g/±8g) + 3D magnetometer

Power Management

  • Flexible power supply options

Expansion Options

  • Form factor compatible with Arduino® Rev3 pin layout

LCD

  • On-board segment LCD

Buy Options

FRDM-K32L2B3-Image

Click to expand

FRDM-K32L2B3
Qualification

NXP FRDM Development Platform for K32 L2B MCUs.

$28.75 USD
In Stock :22
Order from distributors

Documentation

Quick reference to our documentation types

5 documents

Compact List

Application Note Software (1)
Quick Reference Guide (1)
Reference Manual (1)
User Guide (2)

Design Resources

Related Hardware

Quick reference to our board types.

3 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?