MIMX8DX1FVLFZAC

As a proactive and sustainable company, NXP has decided to publish chemical content information of its product portfolio through direct Internet access.
With this information, we can provide data to our customers to facilitate any assessment regarding compliance to the RoHS directive and lead-free status.
NXP has set a standard in the semiconductor business with this detailed level of data, directly retrieved from its general product database.
NXP products are compliant to the EU Directives RoHS, ELV and the China RoHS.
Please see also our Restricted Substances Declaration.

Download

NXP Semiconductors
Product content declaration of MIMX8DX1FVLFZACLast Revision (GMT):
Monday, 26 January 2026, 05:02:00 PM
Part TypePackage VersionPackage NameTotal part
weight
EnvironmentTermination2nd Level InterconnectFor more information:
Halogen Free (Cl+Br)Lead Free (Pb)EU RoHS CompliantPlatingBase Alloy
MIMX8DX1FVLFZACSOT1916FBGA6093030.198000 mg YesYesYesTin/Silver (Sn/Ag)Othere2contact us
Manufacturer Part Number (MPN)Effective DateVersionPb-free solderingSnPb solderingNumber of processing cyclesManufacturing
Moisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperatureMoisture Sensitivity Level
/ Floor Life
Peak Package temperatureMax time at peak temperature
9354 074 125572023-11-24H3 / 168 hours26040 sec.Not ApplicableNot ApplicableNot Applicable3Kuala Lumpur, Malaysia;External manufacturing
SubpartHomogeneous MaterialSubstanceCAS numberMass(mg)Mass(%) of
Material
Mass(%) of
Total part
CategoryDescription
Epoxy AdhesiveEpoxy AdhesiveInorganic Silicon compoundsQuartz14808-60-72.28000040.0000000.075243
Organic Silicon compoundsDimethylvinylated and trimethylated silica68988-89-60.85500015.0000000.028216
Organic Silicon compoundsSiloxanes and silicones, di-Me, vinyl group-terminated68083-19-22.56500045.0000000.084648
Subtotal5.700000100.00000000.188107
Heat SpreaderHeat SpreaderCopper and its compoundsCopper, metal7440-50-81844.95300098.45000060.885559
Nickel and its compoundsNickel, metal7440-02-029.0470001.5500000.958584
Subtotal1874.000000100.000000061.844144
Semiconductor DieSemiconductor DieInorganic Silicon compoundsSilicon7440-21-3117.69800098.0000003.884169
Miscellaneous substancesOther miscellaneous substances (less than 10%).2.4020002.0000000.079269
Subtotal120.100000100.00000003.963437
Solder Ball - Lead FreeSolder Ball - Lead FreeSilver and its compoundsSilver, metal7440-22-45.2955003.5000000.174758
Tin and its compoundsTin, metal7440-31-5146.00450096.5000004.818315
Subtotal151.300000100.00000004.993073
SubstrateCopper FoilCopper and its compoundsCopper, metal7440-50-8304.62470099.99000010.052964
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.0304650.0100000.001005
Subtotal304.655166100.000000010.053969
Solder 1Copper and its compoundsCopper, metal7440-50-80.0106610.5000000.000352
Silver and its compoundsSilver, metal7440-22-40.0639673.0000000.002111
Tin and its compoundsTin, metal7440-31-52.05761696.5000000.067904
Subtotal2.132245100.00000000.070366
Solder 2Copper and its compoundsCopper, metal7440-50-81.27039299.3000000.041924
Tin and its compoundsTin, metal7440-31-50.0089550.7000000.000296
Subtotal1.279347100.00000000.042220
Solder MaskAromatic amines and their salts1,3,5-Triazine-2,4,6-triamine108-78-10.0255440.0500000.000843
Barium and its compoundsBarium sulfate7727-43-712.26126224.0000000.404636
Epoxy ResinsAcrylated Epoxy Resin31.41948361.5000001.036879
Inorganic Silicon compoundsSilica, vitreous60676-86-05.10885910.0000000.168598
Miscellaneous substancesProprietary Material-Other miscellaneous substances.2.1968094.3000000.072497
Non-Halogenated Organic Compounds - Specific2-Methyl-4'-(methylthio)-2-morpholino propiophenone71868-10-50.0766330.1500000.002529
Subtotal51.088590100.00000001.685982
Substrate Build UpEpoxy Resins1,6-Bis(2,3-epoxypropoxy) naphthalene27610-48-62.1390682.0000000.070592
Epoxy ResinsOther Epoxy resins9.6258079.0000000.317663
Epoxy ResinsPhenolic Polymer Resin, Epikote 1559003-36-52.1390682.0000000.070592
Inorganic Silicon compoundsSilicon dioxide7631-86-967.38064863.0000002.223638
Miscellaneous substancesOther miscellaneous substances (less than 10%).9.6258079.0000000.317663
Phenols and Phenolic Resins1,3,5-Triazine-2,4,6-triamine, polymer with formaldehyde and phenol25917-04-88.5562738.0000000.282367
Phenols and Phenolic ResinsPhenol, 4,4'-(1-methylethylidene)bis-, polymer with (chloromethyl)oxirane25068-38-62.1390682.0000000.070592
PolymersCrosslinked acrylate polymer25767-43-55.3476715.0000000.176479
Subtotal106.953409100.00000003.529585
Substrate CoreInorganic Silicon compoundsFibrous-glass-wool65997-17-3193.39462150.0000006.382244
Inorganic Silicon compoundsSilica, vitreous60676-86-077.35784920.0000002.552897
PolymersPlastic: EP - Epoxide, Epoxy116.03677330.0000003.829346
Subtotal386.789243100.000000012.764487
Thermally Conductive GelThermally Conductive GelAluminum and its compoundsAluminum, metal7429-90-58.71200072.0000000.287506
Miscellaneous substancesOther miscellaneous substances (less than 10%).0.2420002.0000000.007986
Organic Silicon compoundsProprietary Material-Other siloxanes and silicones0.9680008.0000000.031945
Zinc and its compoundsZinc oxide1314-13-22.17800018.0000000.071876
Subtotal12.100000100.00000000.399314
UnderfillUnderfillEpoxy ResinsOther Epoxy resins5.49900039.0000000.181473
Inorganic Silicon compoundsSilica, vitreous60676-86-08.46000060.0000000.279190
Inorganic compoundsCarbon Black1333-86-40.0141000.1000000.000465
Miscellaneous substancesProprietary Material-Other miscellaneous substances.0.1261950.8950000.004165
PolymersPoly[Trifluoropropyl(methyl)siloxane]63148-56-10.0007050.0050000.000023
Subtotal14.100000100.00000000.465316
Total3030.198000100.0000000100.0000000
Note(s):
1Some materials contains substances with a generic description as the actual composition of the substances are either considered proprietary or no official CAS number is available. If a CAS number is given, it is the closest match available
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
产品内容声明 MIMX8DX1FVLFZAC
Product content declaration of MIMX8DX1FVLFZAC
上次修订 Last Revision (GMT):
Monday, 26 January 2026, 05:02:00 PM
部件名称
Name of the part
均质材料
Homogeneous Material
有毒或有害物质和元素 (Toxic or hazardous Substances and Elements)
铅(Pb)镉(Cd)汞(Hg)六价铬(Cr-VI)多溴联苯(PBB)多溴二苯醚(PBDE)邻苯二甲酸二正丁酯(DBP)邻苯二甲酸二异丁酯(DIBP)邻苯二甲酸丁基苄酯(BBP)邻苯二甲酸二(2-乙基)己酯(DEHP)
环氧树脂粘合剂
Epoxy Adhesive
环氧树脂粘合剂
Epoxy Adhesive
OOOOOOOOOO
散热片
Heat Spreader
散热片
Heat Spreader
OOOOOOOOOO
半导体芯片
Semiconductor Die
半导体芯片
Semiconductor Die
OOOOOOOOOO
焊锡球-无铅
Solder Ball - Lead Free
焊锡球-无铅
Solder Ball - Lead Free
OOOOOOOOOO
基板
Substrate
铜箔
Copper Foil
OOOOOOOOOO

焊料
Solder 1
OOOOOOOOOO

焊料
Solder 2
OOOOOOOOOO

阻焊层
Solder Mask
OOOOOOOOOO

有机底物堆积
Substrate Build Up
OOOOOOOOOO

有机基质芯
Substrate Core
OOOOOOOOOO
导热凝胶
Thermally Conductive Gel
导热凝胶
Thermally Conductive Gel
OOOOOOOOOO
底注
Underfill
底注
Underfill
OOOOOOOOOO
O: 表示该有毒有害物质在该部件所有均质材料中的含量均在SJ/T11363-2006标准规定的限量要求以下。
O: Indicates all homogeneous materials hazardous substances content are below the SJ/T11363-2006 MCV limit.
X: 该有毒有害物质至少在该部件的某一均质材料中的含量超出SJ/T11363-2006标准规定的限量要求。
X: Indicates that the hazardous substance content contained in any one of the homogeneous materials of the part exceeded the MCV limits specified in the Standard SJ/T 11363-2006.
备注: 该半导体产品具有无限期的环保使用期限(EFUP)。
Remark: This semiconductor product has an indefinite environmental friendly use period (EFUP).
免责声明
Disclaimer
本文件中的所有信息只为考察或指示目的。本文件中的所有信息被认为是精确和可靠的。然而,恩智浦不对该等信息的精确性和完整性给予任何陈述和保证,且恩智浦不对使用该等信息造成的后果承担责任。恩智浦可以在任何时候对文件中公布的信息加以修改,无需经过通知。不同生产地的产品可能存在微小偏差。本文件取代先于此次公布的所有信息。本文件中任何信息都不能被解释为对承诺开放的销售产品的要约,或者授予、让与或暗示任何版权、专利或者其它工业或知识产权的任何许可。

All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.
NXP Semiconductors
Compliance Documentation of MIMX8DX1FVLFZACLast Revision (GMT):
Monday, 26 January 2026, 05:02:00 PM
SubpartHomogeneous MaterialCertificate of Analysis(CoA)
RoHSPhthalates *Halogens *Antimony *
Epoxy AdhesiveTest Report
19 Feb 2025
Test Report
19 Feb 2025
Test Report
19 Feb 2025
Test Report
19 Feb 2025
Heat SpreaderCUTest Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
NI PLATINGTest Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
Test Report
22 May 2025
Semiconductor DieNot AvailableNot AvailableNot AvailableNot Available
Solder Ball - Lead FreeTest Report
19 Dec 2025
Test Report
19 Dec 2025
Test Report
19 Dec 2025
Test Report
19 Dec 2025
SubstrateBUILD UPTest Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
Test Report
3 Feb 2025
CU FOILTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
E700GRTest Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
Test Report
21 Nov 2025
SOLDER 1Test Report
28 Feb 2025
Test Report
28 Feb 2025
Test Report
28 Feb 2025
Test Report
28 Feb 2025
SOLDER 2Test Report
21 Jan 2025
Test Report
21 Jan 2025
Test Report
21 Jan 2025
Test Report
21 Jan 2025
SOLDER MASKTest Report
3 Nov 2025
Test Report
3 Nov 2025
Test Report
3 Nov 2025
Test Report
3 Nov 2025
Thermally Conductive GelTest Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
Test Report
29 Jul 2025
UnderfillTest Report
30 Jul 2025
Test Report
30 Jul 2025
Test Report
30 Jul 2025
Test Report
30 Jul 2025
For more information: contact us
Note(s):
* NXP does not commit to providing this report for all product materials!
Disclaimer
All information in this document is furnished for exploratory or indicative purposes only. All information in this document is believed to be accurate and reliable. However, NXP does not give any representations or warranties as to the accuracy or completeness of such information and shall have no liability for the consequences of use of such information. NXP may make changes to information published in this document at any time and without notice. Minor deviations may occur in the products from different manufacturing location. This document supersedes and replaces all information supplied prior to the publication hereof. Nothing in this document may be interpreted or construed as an offer to sell products that is open for acceptance or the grant, conveyance or implication of any license under any copyrights, patents or other industrial or intellectual property rights.