お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
PEG® Pro offers developers of embedded graphical user interfaces a proven software solution for creating complex, high color-depth embedded graphic applications. Designed specifically for use in the development of GUI applications in automotive, consumer electronics, infotainment and medical devices, PEG Pro runs on a wide variety of real-time operating systems and microprocessors.
PEG Pro is the most feature rich version of the PEG graphics software family implementing true anti-aliasing, gradient fills, and transparency effects. Written with the embedded market firmly in mind, PEG Pro was architected such that of every feature provided a balance of code size and performance requirements.
Development License - This licensing level allows the developed runtime application to be deployed on up to 10K of a single end product. The 10K runtime deployment is a lifetime allotment with no additional royalties. (Limited Runtime License for a Single Product)
Production Buyout License for a Single Product - This licensing level allows the developed runtime application to be deployed on an unlimited number of a single end product. The unlimited runtime deployment does not expire and there are no additional royalties. (Unlimited Runtime License for a Single Product)
Unlimited Production Buyout License - This licensing level allows the developed runtime application to be deployed on an unlimited number of products from a single product family based on similar architecture without being restricted to a common MCU. The unlimited runtime deployment does not expire and there are no additional royalties. (Unlimited Runtime License for an Extended Family)
(Preview EULA) [English]クイック・リファレンス ドキュメンテーションの種類.
3 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。