お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
The Integrated Small Cell (ISC) in many ways is a size, power, and cost-optimized version of the larger, traditional, all-in-one base stations. Integrated small cells are mostly used in densely populated urban areas , where coverage near the macro edges and providing enough capacity to high numbers of mobile users can be challenging. These “infill” small cells can be deployed on buildings and street lights and fixtures as well as on traditional cell towers. This smaller version gNode B allows for cost efficient deployment.
Integrated small cells are also a key technology for enabling private 5G enterprise and industrial networks, where 5G low latency features support manufacturing and factory automation and the 5G CBRS and industrial spectrum supports reliable connections in healthcare, retail, hospitality, aviation, and maritime use cases.
NXP’s Integrated Small Cell solutions resolve two major issues:
NXP’s Integrated Small Cell offers:
アプリケーションと連動する:
の推奨製品です。:
4T4R Sub-6 GHz ISC
ブロックを選択すると、推奨製品が表示されます。.
の推奨製品です。:
mmWave ISC
ブロックを選択すると、推奨製品が表示されます。.
4 トレーニング