LPC1759FBD80

Cortex-M3 with 512 kB flash, 64 kB SRAM, USB 2.0 Device/Host/OTG, CAN, 12-bit ADC, DAC, I2S


Quick ordering

DistributorIn Stock
OR:  

Latest videos

  • Elevator pitch for MCU...

    youtube video

    Elevator pitch for MCU

  • Introduction to LPC1700 series...

    youtube video

    Introduction to LPC1700 series


The LPC1759 is a Cortex-M3 microcontroller for embedded applications featuring a high level of integration and low power consumption at frequencies of 120 MHz. Features include 512 kB of flash memory, 64 kB of data memory, USB Device/Host/OTG, 8-channel DMA controller, 4 UARTs, 2 CAN channels, 2 SSP, 1 SPI, 2 I2C, I2S, 8-channel 12-bit ADC, DAC, motor control PWM, Quadrature Encoder interface, 4 general purpose timers, 6-output general purpose PWM, ultra-low power Real-Time Clock with separate battery supply, and up to 52 general purpose I/O pins.

Features and benefits

  • ARM Cortex-M3 processor, running at frequencies of up to 100 MHz
  • ARM Cortex-M3 built-in Nested Vectored Interrupt Controller (NVIC)
  • Up to 512 kB on-chip flash programming memory
  • Up to 64 kB of SRAM
  • In-System Programming (ISP) and In-Application Programming (IAP)
  • Eight channel General Purpose DMA controller (GPDMA)
  • Multilayer AHB matrix interconnect provides a separate bus for each AHB master
  • Split APB bus allows high throughput with few stalls between the CPU and DMA
  • USB 2.0 full-speed device/Host/OTG controller with dedicated DMA controller
  • Four UARTs with fractional baud rate generation
  • CAN 2.0B controller with two channels
  • SPI controller with synchronous, serial, full duplex communication
  • Two SSP controllers with FIFO and multi-protocol capabilities
  • Two I2C-bus interfaces supporting fast mode with a data rate of 400 kbit/s
  • I2S (Inter-IC Sound) interface for digital audio input or output
  • 52 General Purpose I/O (GPIO) pins with configurable pull-up/down resistors
  • 12-bit Analog-to-Digital Converter (ADC) with conversion rates up to 200 kHz
  • 10-bit Digital-to-Analog Converter (DAC)
  • Four general purpose timers/counters
  • One motor control PWM with support for three-phase motor control
  • Quadrature encoder interface that can monitor one external quadrature encoder
  • One standard PWM/timer block with external count input
  • Real-Time Clock (RTC)
  • WatchDog Timer (WDT)
  • ARM Cortex-M3 system tick timer, including an external clock input option
  • Standard JTAG test/debug interface
  • Integrated PMU (Power Management Unit)
  • Four reduced power modes
  • Single 3.3 V power supply (2.4 V to 3.6 V)
  • One external interrupt input configurable as edge/level sensitive
  • Non-maskable Interrupt (NMI) input
  • Wakeup Interrupt Controller (WIC)
  • Processor wake-up from Power-down mode via any interrupt
  • Brownout detect with separate threshold for interrupt and forced reset
  • Power-On Reset (POR)
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • 4 MHz internal RC oscillator trimmed to 1 % accuracy
  • PLL allows CPU operation up to the maximum CPU rate
  • USB PLL for added flexibility
  • Code Read Protection (CRP) with different security levels
  • Unique device serial number for identification purposes

Applications

  • eMetering
  • Lighting
  • Industrial networking
  • Alarm systems
  • White goods
  • Motor control
All information on this product information page is subject to the subsequent disclaimers:

Parametrics of this product

SymbolParameterConditionsMinTyp/NomMaxUnit
fmaxmaximum frequency120MHz
Tambambient temperature-4085°C
Tstgstorage temperature-65150°C
VDD(IO)input/output supply voltage3.3V
VDDCcore supply voltage3.3V
Memory
Nbyte(on-chip)on-chip memoryFLASH512kB
Nbyte(on-chip)on-chip memoryRAM64kB
Other peripherals
NioI/O pins52
Nperinumber of peripheralsQEI1
Timers
Nperinumber of peripheralsTIM4
Nperinumber of peripheralsPWM6
Nperinumber of peripheralsWDT1
Nperinumber of peripheralsRTC1
Serial interfaces
Nperinumber of peripheralsETH0
Nperinumber of peripheralsSPI; fbit ≤ 12.5 Mbit/s1
Nperinumber of peripheralsSSP2
Nperinumber of peripheralsI2C; fbit ≤ 400 kbit/s3
Nperinumber of peripheralsCAN; fbit ≤ 1 Mbit/s2
Nperinumber of peripheralsI2S1
Nperinumber of peripheralsUART; fbit ≤ 6.25 Mbit/s4
Nperinumber of peripheralsUSB Device; fbit ≤ 12 Mbit/s1
Nperinumber of peripheralsUSB; fbit ≤ 12 Mbit/s1
Nperinumber of peripheralsUSB OTG; fbit ≤ 12 Mbit/s1
Nperinumber of peripheralsUSB Host; fbit ≤ 12 Mbit/s1
Analog
Nperinumber of peripheralsDAC; Nbit = 10 bit1
Nperinumber of peripheralsADC; Nbit = 12 bit6

Similar products

Products / Packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarking
LPC1759FBD80LPC1759FBD80,5519352 905 23551Volume productionSOT315-1
(LQFP80)
Tray Dry Pack, Bakeable, SingleStandard Marking

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree conversion dateRHFIFR (FIT)MTBF (hours)MSLMSL LF
LPC1759FBD80LPC1759FBD80,551LPC1759FBD80Always Pb-free22
Quality and reliability disclaimer

Quality and reliability disclaimer

Important Legal Notice on the product/generic quality information, No Warranty

NXP Semiconductors is providing this data for your convenience only. Please note however that NO WARRANTY, REPRESENTATION, GUARANTEE OR LEGALLY BINDING PRODUCT DESCRIPTION is provided by publishing this informational data, nor does NXP Semiconductors acknowledge or accept any liability related thereto. The documentation and data on NXP Semiconductors products can be found in the data sheets as officially published by NXP Semiconductors. For all purchase of products from NXP Semiconductors the NXP Semiconductors' General Terms and Conditions of Commercial Sale will apply.

NXP SEMICONDUCTORS PROVIDES THE DATA HEREUNDER “AS IS” WITHOUT WARRANTY WHATSOEVER. NXP SEMICONDUCTORS DOES NOT WARRANT OR REPRESENT THAT ANY DATA PROVIDED ON THIS WEBSITE IS CORRECT OR FIT FOR A PARTICULAR PURPOSE WHATSOEVER. IT IS PROVIDED WITHOUT ANY WARRANTY WHATSOEVER, WHETHER EXPRESS, IMPLIED OR OTHERWISE, REGARDING ITS ACCURACY, COMPLETENESS NONINFRINGEMENT OF INTELLECTUAL PROPERTY OR OTHERWISE AND MAY BE CHANGED, MODIFIED OR DELETED BY NXP SEMICONDUCTORS AT ANY TIME.

Any use of the data provided hereunder is at your own risk.

IN NO EVENT SHALL NXP SEMICONDUCTORS, BE LIABLE FOR ANY DIRECT, SPECIAL, INDIRECT, CONSEQUENTIAL, PUNITIVE, OR INCIDENTAL DAMAGES (INCLUDING WITHOUT LIMITATION DAMAGES FOR LOSS OF BUSINESS, BUSINESS INTERRUPTION, LOSS OF USE, LOSS OF DATA OR INFORMATION, AND THE LIKE) ARISING OUT OF THE USE OF THE DATA, WHETHER OR NOT BASED ON TORT (INCLUDING NEGLIGENCE), STRICT LIABILITY, BREACH OF CONTRACT, BREACH OF WARRANTY OR ANY OTHER THEORY, EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGES. NOTWITHSTANDING ANY DAMAGES THAT YOU MIGHT INCUR FOR ANY REASON WHATSOEVER (INCLUDING, WITHOUT LIMITATION, ALL DAMAGES REFERENCED ABOVE AND ALL GENERAL DAMAGES), THE ENTIRE LIABILITY OF NXP SEMICONDUCTORS, AND YOUR EXCLUSIVE REMEDY FOR ALL OF THE FOREGOING SHALL BE LIMITED TO ACTUAL DAMAGES INCURRED BY YOU BASED ON REASONABLE RELIANCE UP TO ONE DOLLARS (US$1.00). THE FOREGOING LIMITATIONS, EXCLUSIONS AND DISCLAIMERS SHALL APPLY TO THE MAXIMUM EXTENT PERMITTED BY APPLICABLE LAW, EVEN IF ANY REMEDY FAILS OF ITS ESSENTIAL PURPOSE.

Your use of this data, and all consequences of such use, is solely your responsibility. You must perform sufficient engineering and additional qualification testing in order to properly evaluate your application and determine whether a candidate NXP Semiconductors device is suitable for use in that application.

NXP Semiconductors' products are specifically designed and manufactured to be used within the electrical, thermal, mechanical and other parameters set forth in NXP Semiconductors' data sheets. Quality and reliability data provided by NXP Semiconductors, such as MTBF, MSL and FIT, is intended to be a non-binding estimate of product performance based upon diffusion process, history only. It does not imply that any performance levels reflected in such data can be met if the product is operated outside the conditions expressly stated in the latest published data sheet for a device or in your application.

The RoHS data provided hereunder is preliminary and non binding for NXP Semiconductors. NXP Semiconductors does not accept any liability related to this data.

NXP Semiconductors products are not designed, authorized or warranted to be suitable for use in medical, military, aircraft, space or life support equipment, nor in applications where failure or malfunction of an NXP Semiconductors product can reasonably be expected to result in personal injury, death or severe property or environmental damage nor for any other use that is not explicitly agreed between the parties. NXP Semiconductors accepts no liability for inclusion and/or use of NXP Semiconductors products in such equipment or applications and therefore such inclusion and/or use is at the customer's own risk.

Any use of NXP Semiconductors' products beyond the scope defined in the current NXP Semiconductors' data sheet voids all warranty responsibility of NXP Semiconductors with respect to such devices, and also voids all responsibility of NXP Semiconductors with respect to any applications assistance, product design, software performance or services of any kind that were or may have been performed in connection with the sale of any such devices.

Further, resale of NXP Semiconductors' products or services with statements different from or beyond the parameters stated by NXP Semiconductors for that product in official NXP Semiconductors data sheets, or without the warnings or instructions provided by NXP Semiconductors, voids all express and any implied warranties for the associated NXP Semiconductors product or service, and is an unfair and deceptive business practice.

Documentation for this product

TypeFormatTitleDate
Data sheetpdf32-bit ARM Cortex-M3 MCU; up to 512 kB flash and 64 kB SRAM with Ethernet, USB 2.0 Host/Device/OTG, CAN (v.7.0)2011-03-29
Application notepdfPCB layout guidelines for NXP MCUs in BGA packages (v.2.0)2011-04-22
Application notepdfLPC1700 secondary USB bootloader (v.2.0)2010-09-27
Application notepdfBLDC motor control with LPC1700 (v.1.0)2010-01-07
Application notezipAN10898 LPC1700 BLDC (v.1.0)2010-01-07
Application notepdfWakeup from Deep Sleep using the CANActivity interrupt (v.1.0)2010-03-05
Application notezipAN10918 - IEC60335 Class B library (with software) (v.1.0)2010-03-12
Application notepdfMemory to DAC data transfers using the LPC1700's DMA (v.1.0)2010-03-15
Application notepdfFAT library EFSL and FatFs port on NXP LPC1700 (v.2.0)2010-07-16
Application notezipDSP library for LPC1700 and LPC1300 (v.3.0)2012-05-16
Application notepdfUsing M3 DSP library filter functions (v.1.0)2010-05-26
Application notepdfDSP library for LPC1700 and LPC1300 (v.3.0)2010-06-28
Application notepdfDecoding DTMF tones using M3 DSP library FFT function (v.1.0)2010-06-28
Application notepdfLPC176x/175x 12-bit ADC design guidelines (v.1.0)2010-09-06
Application notezipAN10974 - LPC176x/175x 12-bit ADC design guidelines (v.1.0)2011-01-07
BrochurepdfCortex-M microcontroller brochure (v.2.0)2012-03-23
Errata sheetpdfErrata sheet LPC1759/58/56/54/52/51 (v.8.2)2012-05-15
LeafletpdfCortex-M3 based microcontrollers with Ethernet, USB, CAN and 12-bit ADC; 120 MHz, 32-bit Microcontrollers with Cortex-M3™ core, LPC1700 series (v.1.0)2011-01-27
Other typezipAN10908 - LPC1700 CANActivity wakeup with LPC2300 CAN generator (v.1.0)2010-03-17
Other typezipAN10917 - DMA-DAC uvision4 (v.1.0)2010-03-17
Other typezipAN10917 - DMA-DAC IAR (v.1.0)2010-03-17
SoftwarezipAN11008 - Flash based non-volatile storage (v.1.0)2011-02-22
SoftwarezipAN11053 - Ethernet throughput on the NXP ARM microcontrollers (v.1.0)2011-03-31
SoftwarezipAN10916 - FAT library EFSL and FatFs port on NXP LPC1700 (v.3.0)2011-05-18
SoftwarezipAN11071 - In-Application Programming for the LPC1700 (v.1.0)2011-05-18
SoftwarezipAN11070 - Accessing SDC/MMC card using SPI/SSP on LPC1700 (v.1.0)2011-06-10
SoftwarezipAN11095 - Capacitive touch sensing using the LPC176x/5x (v.1.1)2011-08-22
SoftwarezipAN11085 - Using Speex in NXP's LPC175x/6x MCU family (v.2.0)2012-03-14
SoftwarezipAN11178 - MP3 player solution on NXP LPC1700 series (v.1.0)2012-04-13
SoftwarezipAN10915 Using the LPC1700 power modes (v.1.0)2012-05-18
User manualpdfLPC17xx User manual (v.2.0)2010-08-20

Ordering & availability

Type numberOrdering code(12NC)Orderable part numberRegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC1759FBD809352 905 23551LPC1759FBD80,551NADIGI-KEY CORPORATION5,0005/24/2012Buy online 
   EUFARNELL5515/24/2012Buy online 
   ASIAELEMENT14 APAC5515/24/2012Buy online 
   NAARROW ELECTRONICS2345/24/2012Buy online 
   NAAVNET EXPRESS1065/24/2012Buy online 
   NAFUTURE ELECTRONICS185/23/2012Buy online 
   EUFUTURE ELECTRONICS UK185/23/2012Buy online 
   ASIAFUTURE ELECTRONICS- ASIA185/23/2012Buy online 

Sample

Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with NXP our network of global and regional distributors is available and equipped to support you with NXP samples. As a NXP customer you also have the option to order samples via our sales organisation.

Technical support

Do you want to ask technical questions to an NXP expert?
Please select one of the following options:

How to search?

Restricted Document

You are accessing a password protected document.
Please choose an option below

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this restricted document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Print password request form:

Before we can grant you access to our confidential documents you are required to fill in, print and sign the password request form by which you comply with the NXP Non-disclosure agreement (NDA). Please email or fax the signed form to the email-address or fax-number specified on the form. After approval you will receive username and password via email. In case you already signed an NDA with NXP and already have username and password, you can skip this step.

Open document:

If you have received the username and password, you can open the document by clicking on the "open document" link. You will be prompted for username and password. After you fill in the username and password the download will start.

Forgot your password:

In case you forgot your password you can click on the "forgot your password" link to retrieve your password. Please complete the small form with your personal details and your request will be sent to NXP. You will receive an answer with your password shortly.

Request secure documentation

Fill in your name, company and e-mail address and you will receive an e-mail with a username and password for this secure document.

First name*

Last name*

Company*

E-mail*

Comments

* required.

Datasheet confidential

Fill in your details and you will be contacted

First name*

Last name*

Company*

Country*

Telephone number*

E-mail*

* required.

Your e-mail address will only be used to send the datasheet and will not be used for any other purposes.

No datasheet available

Fill in your details to receive notification when the datasheet becomes available

First name*

Last name*

Company*

E-mail*

* required.

Your email address will only be used to send the datasheet and will not be used for any other purposes.