High Performance 32-bit Microcontroller (MCU) based on Arm® Cortex®-M4/M0 Cores

See product image

Product Details

Features

  • Cortex-M4 Processor core
    • Arm Cortex-M4 processor, running at frequencies of up to 204 MHz
    • Arm Cortex-M4 built-in Memory Protection Unit (MPU) supporting eight regions
    • Arm Cortex-M4 built-in Nested Vectored Interrupt Controller (NVIC)
    • Hardware floating-point unit
    • Non-maskable Interrupt (NMI) input
    • JTAG and Serial Wire Debug (SWD), serial trace, eight breakpoints, and four watch points
    • Enhanced Trace Module (ETM) and Enhanced Trace Buffer (ETB) support
    • System tick timer
  • Cortex-M0 Processor core
    • Arm Cortex-M0 co-processor capable of off-loading the main Arm Cortex-M4 application processor
    • Running at frequencies of up to 204 MHz
    • JTAG
    • Built-in NVIC
  • On-chip memory
    • Up to 1 MB on-chip dual bank flash memory with flash accelerator
    • 16 kB on-chip EEPROM data memory
    • 136 kB SRAM for code and data use
    • Multiple SRAM blocks with separate bus access. Two SRAM blocks can be powered down individually
    • 64 kB ROM containing boot code and on-chip software drivers
    • 64 bit of general-purpose One-Time Programmable (OTP) memory
  • Configurable digital peripherals
    • Serial GPIO (SGPIO) interface
    • State Configurable Timer (SCT) subsystem on AHB
    • Global Input Multiplexer Array (GIMA) allows to cross-connect multiple inputs and outputs to event driven peripherals like the timers, SCT, and ADC0/1
  • Serial interfaces
    • Quad SPI Flash Interface (SPIFI) with four lanes and up to 52 MB per second
    • 10/100T Ethernet MAC with RMII and MII interfaces and DMA support for high throughput at low CPU load. Support for IEEE 1588 time stamping/advanced time stamping (IEEE 1588-2008 v2)
    • One High-speed USB 2.0 Host/Device/OTG interface with DMA support and on-chip high-speed PHY
    • One High-speed USB 2.0 Host/Device interface with DMA support, on-chip full-speed PHY and ULPI interface to external high-speed PHY
    • USB interface electrical test software included in ROM USB stack
    • One 550 UART with DMA support and full modem interface
    • Three 550 USARTs with DMA and synchronous mode support and a smart card interface conforming to ISO7816 specification. One USART with IrDA interface
    • Up to two C_CAN 2.0B controllers with one channel each. Use of C_CAN controller excludes operation of all other peripherals connected to the same bus bridge
    • Two SSP controllers with FIFO and multi-protocol support. Both SSPs with DMA support
    • One SPI controller
    • One Fast-mode Plus I²C-bus interface with monitor mode and with open-drain I/O pins conforming to the full I²C-bus specification. Supports data rates of up to 1 Mbit/s
    • One standard I²C-bus interface with monitor mode and with standard I/O pins
    • Two I²S interfaces, each with DMA support and with one input and one output
  • Digital peripherals
    • External Memory Controller (EMC) supporting external SRAM, ROM, NOR flash, and SDRAM devices
    • LCD controller with DMA support and a programmable display resolution of up to 1024 H x 768 V. Supports monochrome and color STN panels and TFT color panels; supports 1/2/4/8 bpp Color Look-Up Table (CLUT) and 16/24-bit direct pixel mapping. Available on parts LPC4357/53 only
    • Secure Digital Input Output (SD/MMC) card interface
    • Eight-channel General-Purpose DMA controller can access all memories on the AHB and all DMA-capable AHB followers
    • Up to 164 General-Purpose Input/Output (GPIO) pins with configurable pull-up/pull-down resistors
    • GPIO registers are located on the AHB for fast access. GPIO ports have DMA support
    • Up to eight GPIO pins can be selected from all GPIO pins as edge and level sensitive interrupt sources
    • Two GPIO group interrupt modules enable an interrupt based on a programmable pattern of input states of a group of GPIO pins
    • Four general-purpose timer/counters with capture and match capabilities
    • One motor control Pulse Width Modulator (PWM) for three-phase motor control
    • One Quadrature Encoder Interface (QEI)
    • Repetitive Interrupt timer (RI timer)
    • Windowed watchdog timer (WWDT)
    • Ultra-low power Real-Time Clock (RTC) on separate power domain with 256 bytes of battery powered backup registers
    • Alarm timer; can be battery powered
  • Analog peripherals
    • One 10-bit DAC with DMA support and a data conversion rate of 400 kSamples/s
    • Two 10-bit ADCs with DMA support and a data conversion rate of 400 kSamples/s. Up to eight input channels per ADC
  • Unique ID for each device
  • Clock generation unit
    • Crystal oscillator with an operating range of 1 MHz to 25 MHz
    • 12 MHz internal RC oscillator trimmed to 2 % accuracy over temperature and voltage (1 % accuracy for Tamb = 0 °C to 85 °C)
    • Ultra-low power Real-Time Clock (RTC) crystal oscillator
    • Three PLLs allow CPU operation up to the maximum CPU rate without the need for a high-frequency crystal. The second PLL can be used with the High-speed USB, the third PLL can be used as audio PLL
    • Clock output
  • Power
    • Single 3.3 V (2.2 V to 3.6 V) power supply with on-chip DC-to-DC converter for the core supply and the RTC power domain
    • RTC power domain can be powered separately by a 3 V battery supply
    • Four reduced power modes: Sleep, Deep-sleep, Power-down, and Deep power-down
    • Processor wake-up from Sleep mode via wake-up interrupts from various peripherals
    • Wake-up from Deep-sleep, Power-down, and Deep power-down modes via external interrupts and interrupts generated by battery powered blocks in the RTC power domain
    • Brownout detect with four separate thresholds for interrupt and forced reset
    • Power-On Reset (POR)
  • Available as LQFP208, LQFP144, LBGA256, or TFBGA100 packages

Target Applications

  • Motor control
  • Power management
  • White goods
  • RFID readers
  • Embedded audio applications
  • Industrial automation
  • e-metering

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 23 documents

Compact List

Application Note (15)
Data Sheet (1)
Errata (1)
Package Information (1)
Supporting Information (3)
Training Presentation (1)
User Guide (1)

Design Files

Quick reference to our design files types.

5 design files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 14 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 8 trainings

Show All