Dual-core Cortex®-M4/M0, 264 kB SRAM, 2 HS USB with on-chip PHY, Ethernet, CAN, AES, SPIFI, SGPIO, SCT

See product image

Product Details

Features

  • Arm Cortex-M4 processor, running at frequencies of up to 204 MHz
  • Arm Cortex-M4 built-in Memory Protection Unit (MPU) supporting eight regions
  • Arm Cortex-M4 built-in Nested Vectored Interrupt Controller (NVIC)
  • Hardware floating-point unit
  • Non-maskable Interrupt (NMI) input
  • JTAG and Serial Wire Debug (SWD)
  • System tick timer
  • Arm Cortex-M0 co-processor running at frequencies of up to 204 MHz
  • 264 kB SRAM for code and data use
  • Two 32 kB SRAM blocks with separate bus access
  • 32 kB ROM containing boot code and on-chip software drivers
  • 32 bit One-Time Programmable (OTP) memory for customer use
  • Serial GPIO (SGPIO) interface
  • State Configurable Timer (SCT) subsystem on AHB
  • Quad SPI Flash Interface (SPIFI) with four lanes and up to 40 MB per second
  • 10/100T Ethernet MAC with RMII and MII interfaces and DMA support
  • One High-speed USB 2.0 Host/Device/OTG interface with DMA support
  • One High-speed USB 2.0 Host/Device interface with DMA support
  • One 550 UART with DMA support and full modem interface
  • Three 550 USARTs with DMA and synchronous mode support
  • One C_CAN 2.0B controller with one channel
  • Two SSP controllers with FIFO and multi-protocol support
  • One SPI controller
  • One Fast-mode Plus I2C-bus interface with rates of up to 1 Mbit/s
  • One Fast-mode I2C-bus interface
  • Two I2S interfaces
  • External Memory Controller (EMC) supporting external SRAM, ROM, flash, SDRAM
  • Secure Digital Input Output (SDIO) card interface
  • Eight-channel General-Purpose DMA (GPDMA) controller
  • Up to 83 General-Purpose Input/Output (GPIO) pins
  • Four general-purpose timer/counters with capture and match capabilities
  • One motor control Pulse Width Modulator (PWM) for three-phase motor control
  • One Quadrature Encoder Interface (QEI)
  • Repetitive Interrupt timer (RI timer)
  • Windowed watchdog timer (WWDT)
  • Ultra-low power Real-Time Clock (RTC) on separate power domain
  • Alarm timer; can be battery powered
  • One 10-bit DAC with DMA support and a data conversion rate of 400 kSamples/s
  • Two 10-bit ADCs with DMA support and a data conversion rate of 400 kSamples/s
  • Two 128-bit secure OTP memories for AES key storage and customer use
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz
  • 12 MHz Internal RC (IRC) oscillator trimmed to 1 % accuracy
  • Ultra-low power Real-Time Clock (RTC) crystal oscillator
  • Three PLLs allow CPU operation up to the maximum CPU rate
  • Clock output
  • Single 3.3 V (2.2 V to 3.6 V) power supply with on-chip DC-to-DC converter
  • RTC power domain can be powered separately by a 3 V battery supply
  • Four reduced power modes
  • Processor wake-up from Sleep mode via wake-up interrupts
  • Brownout detect with four separate thresholds for interrupt and forced reset
  • Power-On Reset (POR)
  • see selection guide for features per type

Target Applications

  • Industrial
  • Consumer
  • White goods
  • RFID readers
  • e-Metering

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 30 documents

Compact List

Application Note (22)
Data Sheet (1)
Errata (1)
Package Information (1)
Supporting Information (3)
Training Presentation (1)
User Guide (1)

Design Files

Quick reference to our design files types.

5 design files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

5 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 13 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

1-5 of 8 trainings

Show All