Design Files
1 design file
-
Printed Circuit Boards and Schematics
MPC866ADS Orcad Schematics
MPC866 PowerQUICC™ Family is a 0.18 micron version of the MPC862 PowerQUICC® Family and can operate up to 133 MHz on the MPC8xx core with a 66 MHz external bus. The MPC866 Family has a 1.8 V core and has a 3.3 V I/O operation with 5 V TTL compatibilty. The MPC866 Integrated Communications Controller Family is a versatile one-chip integrated microprocessor and peripheral combination that can be used in a variety of controller applications. It particularly excels in both communications and networking systems.
The MPC866 Family is a a Power Architecture-based derivative of Our Quad Integrated Communications Controller (PowerQUICC). The CPU on the MPC866 is the MPC8xx core, a 32-bit microprocessor built on Power Architecture technology, incorporating memory management units (MMUs) and instruction and data caches. The MPC866P is the superset of this family of devices.
Part numbers include: MPC866PCVR100A, MPC866PVR100A, MPC866PVR133A, MPC866PZP133A, MPC866TCVR100A, MPC866TVR133A.
Qual | Process | Mask | IMMR [16:31] | |
---|---|---|---|---|
Rev 0.3 | MC | HiP6W | 3L90H | 0x0800 |
Rev A.0 | MC | HiP6W | 0L96R | 0x0801 |
Quick reference to our documentation types.
1-5 of 21 documents
Please wait while your secure files are loading.
1 design file
Please wait while your secure files are loading.
1-5 of 6 hardware offerings
Additional hardware available. View our featured partner solutions.
5 hardware offerings
To find a complete list of our partners that support this product, please see our Partner Marketplace.
1 software file
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 10 software offerings
To find a complete list of our partners that support this product, please see our Partner Marketplace.
1-5 of 7 engineering services
There are no results for this selection.
To find a complete list of our partners that support this product, please see our Partner Marketplace.
2 trainings
2 trainings