PowerQUICC® Processor with CPM, USB, Dual 10/100 Ethernet

Features

  • Efficient architecture that integrates an embedded 8xx core and separate RISC processor CPM to handle communications
  • Available in CPU frequencies of 66 MHz, 80 MHz and 133 MHz
  • 8 KB instruction cache and 8 KB data cache
  • Powerful memory controller and system functions
  • Support for PCMCIA (for connecting to wireless modules, e.g 802.11 a/b/g)
  • Support for dual Fast Ethernet (10/100 Mbps), UART, HDLC, ATM and more, depending on MPC885 family device
  • USB host/device (USB 2.0 full/low-speed compatible)
  • Up to two SCCs and up to two SMCs available
  • Many other features: timers, baud rate generators, etc.
  • Available in a 357-pin PBGA package
  • Strong third-party tools support through the 恩智浦合作伙伴计划 partner program
  • 0.18µ process technology
  • 1.8V core, 3.3V I/O, with power consumption below 1W
  • Low-end routers, including VPN routers
  • SOHO and enterprise routers
  • Home networking equipment
  • Wireless LAN, including low-cost WLAN access points
  • ADSL gateway boxes
  • xDSL equipment
  • Telecom switching and transmission devices
  • Integrated access devices (IADs)
  • T1/E1 termination equipment
  • General-purpose controller
  • Factory automation
  • Industrial control
  • Embedded control

Part numbers include: MPC870CVR66, MPC870CZT133, MPC870CZT66, MPC870VR133, MPC870ZT66.

Comparison Table

MPC885 Family

MPC870 MPC875 MPC880 MPC885
Communication Protocol Ethernet
TDM
AppleTalk
UART
Transparent
BISYNC
IrDA
HDLC
UTOPIA
IrDA
HDLC
Ethernet
BISYNC
AppleTalk
TDM
UART
Transparent
Transparent
IrDA
HDLC
Ethernet
BISYNC
AppleTalk
ATM
UTOPIA
TDM
UART
ATOM1
Ethernet
UTOPIA
TDM
ATM
UART
Transparent
ATOM1
HDLC
BISYNC
IrDA
AppleTalk
Cache 16 KB
8 KB
8 KB
16 KB
8 KB
16 KB
16 KB
8 KB
Ethernet Type MII
10/100 BaseT
Fast Ethernet
Fast Ethernet
MII
10/100 BaseT
Fast Ethernet
MII
10/100 BaseT
MII
10/100 BaseT
Fast Ethernet
Note: MPC875 and MPC885 families of processors are engineered to deliver on-chip security

MPC885 Family Versions and Masks

Part Number Qual Process Mask IMMR [16:31]
Rev 0 MC HiP6W 0K51M 0x0900
Note 1: Where nn = 66, 80, or 133

Documentation

Quick reference to our documentation types.

1-5 of 21 documents

Show All

Hardware

5 hardware offerings

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 13 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

5 trainings

Support

What do you need help with?